https://lifesciences.honeywell.com/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Medical Grade Fiber

Spectra® MG43

For use in medical applications Spectra® MG is an ultra-high strength, ultra-lightweight polyethylene fiber manufactured through a patented gel spinning process – the first of its kind.

For use in medical applications Spectra® MG is an ultra-high strength, ultra-lightweight polyethylene fiber manufactured through a patented gel spinning process – the first of its kind. Spectra MG is one of the world’s strongest and lightest fibers; it is 15 times stronger than steel, yet light enough to float. On a volume basis, it is 3 times stronger than polyester. It exhibits high resistance to chemicals, water, and ultraviolet light, and possesses superior abrasion and internal fiber-friction characteristics. Compared with conventional polyethylene fiber, Spectra MG has a very high molecular weight and degree of orientation, as well as crystallinity.

Properties

  • Breaking Strength
    • 36 lbs
  • Decitex
    • 483
  • Denier
    • 435
  • Elongation
    • 0.031
  • EPM
    • 17
  • Filament
    • 3.6 dpf
  • Modulus
    • 1260 g/den
  • Tenacity
    • 37.5 g/den

Properties

  • Breaking Strength
    • 36 lbs
  • Decitex
    • 483
  • Denier
    • 435
  • Elongation
    • 0.031
  • EPM
    • 17
  • Filament
    • 3.6 dpf
  • Modulus
    • 1260 g/den
  • Tenacity
    • 37.5 g/den
  • Filament : 3.6 dpf
  • EPM : 17
  • Decitex : 483
  • Denier : 435
  • Modulus : 1260 g/den
  • Breaking Strength : 36 lbs
  • Tenacity : 37.5 g/den
  • Elongation : 0.031