Medical Grade Biocompatible Fiber
Spectra® MG21 BIO
For use in medical applications Spectra® MG21 BIO 215 denier is an ultra-high strength, ultra-lightweight polyethylene fiber manufactured through a patented gel spinning process – the first of its kind.
Overview
For use in medical applications Spectra® MG BIO is an ultra-high strength, ultra-lightweight polyethylene fiber manufactured through a patented gel spinning process – the first of its kind. Spectra MG BIO is one of the world’s strongest and lightest fibers; it is 15 times stronger than steel, yet light enough to float. On a volume basis, it is 3 times stronger than polyester. It exhibits high resistance to chemicals, water, and ultraviolet light, and possesses superior abrasion and internal fiber-friction characteristics. Compared with conventional polyethylene fiber, Spectra MG BIO has a very high molecular weight and degree of orientation, as well as crystallinity.
Specifications
Properties
- Breaking Strength
- 18.0 lbs
- Decitex
- 239
- Denier
- 215
- Elongation
- 2.9%
- EPM
- 17
- Filament
- 3.6 dpf
- Modulus
- 1320 g/den
- Tenacity
- 38.0 g/den
- Biocompatibilty
- Pass
- Twist (TPI)
- No
- Cryotoxicity
- Pass
- Color
- Blue
- White
Properties
- Breaking Strength
- 18.0 lbs
- Decitex
- 239
- Denier
- 215
- Elongation
- 2.9%
- EPM
- 17
- Filament
- 3.6 dpf
- Modulus
- 1320 g/den
- Tenacity
- 38.0 g/den
- Biocompatibilty
- Pass
- Twist (TPI)
- No
- Cryotoxicity
- Pass
- Color
- Blue
- White
- Denier : 215
- Modulus : 1320 g/den
- Filament : 3.6 dpf
- Elongation : 2.9%
- Decitex : 239
- EPM : 17
- Tenacity : 38.0 g/den
- Breaking Strength : 18.0 lbs
- Biocompatibilty : Pass
- Twist (TPI) : No
- Cryotoxicity : Pass
- Color : Blue|White
Brochure
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Product Number
Image
SKU
Description
10667962
Spectra FXMG21 21102 5 BLUE
10667965
Spectra FXMG21 21105 BIO BLUE
Image
SKU
Description
10667962
Spectra FXMG21 21102 5 BLUE
10667965
Spectra FXMG21 21105 BIO BLUE