Minerals
Magnesium sulfate heptahydrate (13141)
extra pure, meets analytical specification of Ph. Eur., BP, USP, FCC, assay (calc. to the dried substance) 99.5 - 100.5%
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Honeywell provides food grade inorganic salts and extra low bromide content for industry/domestic reverse osmosis systems.
General Information
- Molar Mass
- 246.47 g/mol
- Grade
- N, Extra Pure
- CAS Number
- 10034-99-8
Physical Properties
- Melting Point/Range
- 1,124 °C Decomposes before melting
- pH
- 5.0 to 9.2 25 °C
- Boiling Point/Range
- Not Determined
- Color
- Colorless
- Density
- 1.68 g/cm3 20 °C
- Solubility in Water
- 20 °C
- Physical Form
- Crystalline powder
- Odor
- Odorless
- Vapor Pressure
- Not applicable
Standards & Approvals
- Specifications Met
- BP
- USP
- Ph. Eur.
- FCC
Safety Information
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Loss of water of crystallization on heating.
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Incompatible Materials
- None known
International Transportation
- Harmonized System Code
- 28332100
General Information
- Molar Mass
- 246.47 g/mol
- Grade
- N, Extra Pure
- CAS Number
- 10034-99-8
Physical Properties
- Melting Point/Range
- 1,124 °C Decomposes before melting
- pH
- 5.0 to 9.2 25 °C
- Boiling Point/Range
- Not Determined
- Color
- Colorless
- Density
- 1.68 g/cm3 20 °C
- Solubility in Water
- 20 °C
- Physical Form
- Crystalline powder
- Odor
- Odorless
- Vapor Pressure
- Not applicable
Standards & Approvals
- Specifications Met
- BP
- USP
- Ph. Eur.
- FCC
Safety Information
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Loss of water of crystallization on heating.
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Incompatible Materials
- None known
International Transportation
- Harmonized System Code
- 28332100
- Molar Mass : 246.47 g/mol
- Grade : N, Extra Pure
- CAS Number : 10034-99-8
- Melting Point/Range : 1,124 °C Decomposes before melting
- pH : 5.0 to 9.2 25 °C
- Boiling Point/Range : Not Determined
- Color : Colorless
- Density : 1.68 g/cm3 20 °C
- Solubility in Water : 20 °C
- Physical Form : Crystalline powder
- Odor : Odorless
- Vapor Pressure : Not applicable
- Specifications Met : BP|USP|Ph. Eur.|FCC
- Self Ignition : Not auto-flammable
- Thermal Decomposition : Loss of water of crystallization on heating.
- Chemical Stability : Stable under normal conditions.
- Flammability : The product is not flammable.
- Incompatible Materials : None known
- Harmonized System Code : 28332100
Brochure
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
application/pdf 240.29 KB
6/18/2021
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
6/18/2021
240.29 KB
Property
Value
assay (calc. to the dried substance)
99.5 - 100.5 %
loss on drying (450°C)
48.0 - 52.0 %
pH (5 %, 25 °C)
5.0 - 9.2
acidity or alkalinity
complying
arsenic (As)
Max. 2 ppm
calcium (Ca)
Max. 0.02 %
iron (Fe)
Max. 20 ppm
lead (Pb)
Max. 4 ppm
selenium (Se)
Max. 30 ppm
zinc (Zn)
complying
heavy metals (as Pb)
Max. 10 ppm
bromide (Br)
Max. 0.0005 %
chloride (Cl)
Max. 100 ppm
residual solvents
complying
appearance of the solution
complying