Additives
Sodium hypophosphite monohydrate (04434)
puriss., meets analytical specification of BPC63, anhydrous, 98-101%, assay 98 - 101%
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Honeywell provides food grade inorganic salts and extra low bromide content for industry/domestic reverse osmosis systems.
General Information
- Molar Mass
- 87.98 g/mol
Physical Properties
- Solubility in Water
- Completely soluble
- Physical Form
- Crystalline powder
- Vapor Pressure
- Negligible
- Color
- Colorless
- pH
- 6.0 to 8.0 20 °C
- Odor
- Odorless
Safety Information
- Flammability
- This product is not easily inflammable.
- Incompatible Materials
- Explosive reactions with oxidising agents such as potassium chlorate and/or peroxides
- Thermal Decomposition
- 150 °C
- Chemical Stability
- Stable under recommended storage conditions.
International Transportation
- Harmonized System Code
- 2835100000
General Information
- Molar Mass
- 87.98 g/mol
Physical Properties
- Solubility in Water
- Completely soluble
- Physical Form
- Crystalline powder
- Vapor Pressure
- Negligible
- Color
- Colorless
- pH
- 6.0 to 8.0 20 °C
- Odor
- Odorless
Safety Information
- Flammability
- This product is not easily inflammable.
- Incompatible Materials
- Explosive reactions with oxidising agents such as potassium chlorate and/or peroxides
- Thermal Decomposition
- 150 °C
- Chemical Stability
- Stable under recommended storage conditions.
International Transportation
- Harmonized System Code
- 2835100000
- Molar Mass : 87.98 g/mol
- Solubility in Water : Completely soluble
- Physical Form : Crystalline powder
- Vapor Pressure : Negligible
- Color : Colorless
- pH : 6.0 to 8.0 20 °C
- Odor : Odorless
- Flammability : This product is not easily inflammable.
- Incompatible Materials : Explosive reactions with oxidising agents such as potassium chlorate and/or peroxides
- Thermal Decomposition : 150 °C
- Chemical Stability : Stable under recommended storage conditions.
- Harmonized System Code : 2835100000
Brochure
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
application/pdf 240.29 KB
6/18/2021
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
6/18/2021
240.29 KB
Property
Value
assay
98 - 101 %
loss on drying (105°C, 2 h)
Max. 1 %
free alkali (as CaO)
Max. 0.2 %
arsenic (As)
Max. 0.0002 %
iron (Fe)
Max. 0.001 %
lead (Pb)
Max. 0.001 %
heavy metals (as Pb)
Max. 0.001 %
chloride (Cl)
Max. 0.02 %
sulfate (SO4)
Max. 0.02 %