Phosphorescent Pigments
Lumilux® White N (50025)
Main use: Afterglow plastic sheets, screen printing inks, injection molding.
Lumilux N-series products are phosphorescent pigments that emit light long after the source has been removed. They meet UL and CE safety standards.
General Information
- Maximum Particle Size
- 30, PSD50
- Application
- Plastic
- Paints
- Ink
- Particle Texture/Size
- Coarse D50 30 - 40 µm
- Product Type
- Luminescent/Phosphorescent Pigments
- Compatibility
- Insoluble in water, alkalies, organic solvents and decomposed by acids
- Typical Uses
- Paints
- Thermoplastics
- Thermosetting plastics
- Resins and inks
Physical Properties
- Brightness
- Unspecified
- 7.5 after 60 minutes
- Luminance DIN 67510-1
- 7.5 mcd/m2 after 60 minutes
- 60 mcd/m2 after 10 minutes
- Physical Form
- Powder
- Phosphorescence Color
- White
- Density
- 4 g/cm3
- Color
- White
- Solubility in Water
- Insoluble
- Particle Size Distribution
- < 30 µm, PSD50
Safety Information
- Incompatible Materials
- Acids
General Information
- Maximum Particle Size
- 30, PSD50
- Application
- Plastic
- Paints
- Ink
- Particle Texture/Size
- Coarse D50 30 - 40 µm
- Product Type
- Luminescent/Phosphorescent Pigments
- Compatibility
- Insoluble in water, alkalies, organic solvents and decomposed by acids
- Typical Uses
- Paints
- Thermoplastics
- Thermosetting plastics
- Resins and inks
Physical Properties
- Brightness
- Unspecified
- 7.5 after 60 minutes
- Luminance DIN 67510-1
- 7.5 mcd/m2 after 60 minutes
- 60 mcd/m2 after 10 minutes
- Physical Form
- Powder
- Phosphorescence Color
- White
- Density
- 4 g/cm3
- Color
- White
- Solubility in Water
- Insoluble
- Particle Size Distribution
- < 30 µm, PSD50
Safety Information
- Incompatible Materials
- Acids
- Maximum Particle Size : 30, PSD50
- Application : Plastic|Paints|Ink
- Particle Texture/Size : Coarse D50 30 - 40 µm
- Product Type : Luminescent/Phosphorescent Pigments
- Compatibility : Insoluble in water, alkalies, organic solvents and decomposed by acids
- Typical Uses : Paints|Thermoplastics|Thermosetting plastics|Resins and inks
- Brightness : Unspecified|7.5 after 60 minutes
- Luminance DIN 67510-1 : 7.5 mcd/m2 after 60 minutes|60 mcd/m2 after 10 minutes
- Physical Form : Powder
- Phosphorescence Color : White
- Density : 4 g/cm3
- Color : White
- Solubility in Water : Insoluble
- Particle Size Distribution : < 30 µm, PSD50
- Incompatible Materials : Acids
Brochure
Name
Description
File Size
Date
Size
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
application/pdf 1.87 MB
6/18/2021
1.87 MB
Data Sheet
Name
Description
File Size
Date
Size
Main use: Afterglow plastic sheets, paints, injection moulding. Useable for: Paints and inks, thermoplastics, thermosetting plastics.
application/pdf 47.33 KB
6/18/2021
47.33 KB
Name
Description
File Size
Date
Size
Main use: Afterglow plastic sheets, paints, injection moulding. Useable for: Paints and inks, thermoplastics, thermosetting plastics.
47.33 KB
6/18/2021
47.33 KB
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
1.87 MB
6/18/2021
1.87 MB
Property
Value
particle size distribution 50 %
Max. 30 µm
Refeence crit. to DIN 67510, part 1
Max. 30 µm