Phosphorescent Pigments
Lumilux® Green SN-F20 (50102)
Main use: safety signs, long afterglow products according to DIN 67510, plastic, screen printing inks
Lumilux SN-series are phosphorescent pigments that store energy when exposed to the sun or an artificial light source, and emit light long after the source has been removed. They are strontium aluminate-based, which feature significantly higher initial brightness and longer afterglow periods than zinc-sulfide based products. They meet UL and CE safety standards.
Honeywell Lumilux™ pigments have been a mainstay of the safety and security industry for more than four decades, consistently meeting the everchanging landscape of rigorous brightness standards required in safety, signage and authentication applications.
We offer the industry’s largest portfolio of phosphorescent and fluorescent pigments and taggants that can be used in a wide variety of applications, including:
• Safety and signage
• Automated sorting processes
• Watch dials
• Injection-molded toys and novelty items
• Paints and coatings
• Authentication applications
• Other specialty applications
General Information
- Particle Texture/Size
- Middle (D50 20 - 30 µm)
- Maximum Particle Size
- 24, PSD50
- Compatibility
- Insoluble in alkalies, organic solvents and decomposed by acids, water, and dispersions
- Typical Uses
- Solvent-based paints and inks
- Thermoplastics
- Thermosetting plastics
- Product Type
- Luminescent/Phosphorescent Pigments Degrees Celsius
- Application
- Ink
- Plastic
- CAS Number
- 201426-52-0
Physical Properties
- pH
- 10 at 20 °C
- Particle Size Distribution
- < 24 μm, PSD50
- Phosphorescence Color
- Green
- Partition Coefficient
- Not applicable
- Luminance DIN 67510-1
- 295 mcd/m2 after 10 minutes
- 40 mcd/m2 after 60 minutes
- 580 mcd/m2 after 5 minutes
- Chemical Composition
- Strontium aluminate
- Melting Point/Range
- > 1,300 °C
- Boiling Point/Range
- Not applicable
- Screen Analysis
- < 1% oversized particles on 125 μm testing screen
- Physical Form
- Powder
- Solubility
- Organic solvents insoluble
- Flashpoint
- Not applicable
- Brightness
- 295 after 10 minutes
- 40 after 60 minutes
- 580 after 5 minutes
- Density
- 3.6 g/cm3 at 20 °C
- Color
- Yellow-green
- Odor
- Odorless
Safety Information
- Incompatible Materials
- Acids
- Water
- Ignition Temperature
- Not applicable
- Chemical Stability
- Decomposes with water
- Self Ignition
- Not auto-flammable
- Flammability
- Not flammable
International Transportation
- Chemical Class
- 9
- Packing Group
- III
- UN Number
- 3077
General Information
- Particle Texture/Size
- Middle (D50 20 - 30 µm)
- Maximum Particle Size
- 24, PSD50
- Compatibility
- Insoluble in alkalies, organic solvents and decomposed by acids, water, and dispersions
- Typical Uses
- Solvent-based paints and inks
- Thermoplastics
- Thermosetting plastics
- Product Type
- Luminescent/Phosphorescent Pigments Degrees Celsius
- Application
- Ink
- Plastic
- CAS Number
- 201426-52-0
Physical Properties
- pH
- 10 at 20 °C
- Particle Size Distribution
- < 24 μm, PSD50
- Phosphorescence Color
- Green
- Partition Coefficient
- Not applicable
- Luminance DIN 67510-1
- 295 mcd/m2 after 10 minutes
- 40 mcd/m2 after 60 minutes
- 580 mcd/m2 after 5 minutes
- Chemical Composition
- Strontium aluminate
- Melting Point/Range
- > 1,300 °C
- Boiling Point/Range
- Not applicable
- Screen Analysis
- < 1% oversized particles on 125 μm testing screen
- Physical Form
- Powder
- Solubility
- Organic solvents insoluble
- Flashpoint
- Not applicable
- Brightness
- 295 after 10 minutes
- 40 after 60 minutes
- 580 after 5 minutes
- Density
- 3.6 g/cm3 at 20 °C
- Color
- Yellow-green
- Odor
- Odorless
Safety Information
- Incompatible Materials
- Acids
- Water
- Ignition Temperature
- Not applicable
- Chemical Stability
- Decomposes with water
- Self Ignition
- Not auto-flammable
- Flammability
- Not flammable
International Transportation
- Chemical Class
- 9
- Packing Group
- III
- UN Number
- 3077
- Particle Texture/Size : Middle (D50 20 - 30 µm)
- Maximum Particle Size : 24, PSD50
- Compatibility : Insoluble in alkalies, organic solvents and decomposed by acids, water, and dispersions
- Typical Uses : Solvent-based paints and inks|Thermoplastics|Thermosetting plastics
- Product Type : Luminescent/Phosphorescent Pigments Degrees Celsius
- Application : Ink|Plastic
- CAS Number : 201426-52-0
- pH : 10 at 20 °C
- Particle Size Distribution : < 24 μm, PSD50
- Phosphorescence Color : Green
- Partition Coefficient : Not applicable
- Luminance DIN 67510-1 : 295 mcd/m2 after 10 minutes|40 mcd/m2 after 60 minutes|580 mcd/m2 after 5 minutes
- Chemical Composition : Strontium aluminate
- Melting Point/Range : > 1,300 °C
- Boiling Point/Range : Not applicable
- Screen Analysis : < 1% oversized particles on 125 μm testing screen
- Physical Form : Powder
- Solubility : Organic solvents insoluble
- Flashpoint : Not applicable
- Brightness : 295 after 10 minutes|40 after 60 minutes|580 after 5 minutes
- Density : 3.6 g/cm3 at 20 °C
- Color : Yellow-green
- Odor : Odorless
- Incompatible Materials : Acids|Water
- Ignition Temperature : Not applicable
- Chemical Stability : Decomposes with water
- Self Ignition : Not auto-flammable
- Flammability : Not flammable
- Chemical Class : 9
- Packing Group : III
- UN Number : 3077