Phosphorescent Pigments
Lumilux® Effect Red N (50037)
Main use: Afterglow plastic sheets, paints, injection molding. Lumilux N-series phosphorescent pigments emit light long after the source has been removed. They are zinc sulfide-based, and meet UL and CE safety standards.
Lumilux N-series products are phosphorescent pigments that store energy when exposed to the sun or an artificial light source, and emit light long after the source has been removed. They are zinc sulfide-based, and meet UL and CE safety standards.
General Information
- Compatibility
- Insoluble in alkalies and decomposed by acids and water
- Particle Texture/Size
- Coarse D50 30 - 40 µm
- Application
- Plastic
- Paints
- Ink
- Typical Uses
- Solvent-based paints and inks
- Thermoplastics
- Thermosetting plastics
- Maximum Particle Size
- 40, PSD50
Physical Properties
- Phosphorescence Color
- Red
- Odor
- Sulfur
- Particle Size Distribution
- < 40 µm, PSD50
- pH
- 12 of a waterbased slurry
- Density
- 2.5 g/cm3
- Screen Analysis
- <0.5% oversized particles on 100 μm testing screen
- Color
- Pinkish
- Solubility in Water
- Decomposes quickly in water liberating toxic hydronene sulfide
- Luminance DIN 67510-1
- 4.8 mcd/m2 after 10 minutes
- 0.3 mcd/m2 after 60 minutes
- 12.5 mcd/m2 after 5 minutes
- Brightness
- 4.8 after 10 minutes
- 0.3 after 60 minutes
- 12.5 after 5 minutes
- Chemical Composition
- CaS: Eu, Tm
- Physical Form
- Powder
Safety Information
- Chemical Stability
- Decomposes quickly in water liberating toxic hydronene sulfide
- Incompatible Materials
- Acids
- Humidity
- Water
General Information
- Compatibility
- Insoluble in alkalies and decomposed by acids and water
- Particle Texture/Size
- Coarse D50 30 - 40 µm
- Application
- Plastic
- Paints
- Ink
- Typical Uses
- Solvent-based paints and inks
- Thermoplastics
- Thermosetting plastics
- Maximum Particle Size
- 40, PSD50
Physical Properties
- Phosphorescence Color
- Red
- Odor
- Sulfur
- Particle Size Distribution
- < 40 µm, PSD50
- pH
- 12 of a waterbased slurry
- Density
- 2.5 g/cm3
- Screen Analysis
- <0.5% oversized particles on 100 μm testing screen
- Color
- Pinkish
- Solubility in Water
- Decomposes quickly in water liberating toxic hydronene sulfide
- Luminance DIN 67510-1
- 4.8 mcd/m2 after 10 minutes
- 0.3 mcd/m2 after 60 minutes
- 12.5 mcd/m2 after 5 minutes
- Brightness
- 4.8 after 10 minutes
- 0.3 after 60 minutes
- 12.5 after 5 minutes
- Chemical Composition
- CaS: Eu, Tm
- Physical Form
- Powder
Safety Information
- Chemical Stability
- Decomposes quickly in water liberating toxic hydronene sulfide
- Incompatible Materials
- Acids
- Humidity
- Water
- Compatibility : Insoluble in alkalies and decomposed by acids and water
- Particle Texture/Size : Coarse D50 30 - 40 µm
- Application : Plastic|Paints|Ink
- Typical Uses : Solvent-based paints and inks|Thermoplastics|Thermosetting plastics
- Maximum Particle Size : 40, PSD50
- Phosphorescence Color : Red
- Odor : Sulfur
- Particle Size Distribution : < 40 µm, PSD50
- pH : 12 of a waterbased slurry
- Density : 2.5 g/cm3
- Screen Analysis : <0.5% oversized particles on 100 μm testing screen
- Color : Pinkish
- Solubility in Water : Decomposes quickly in water liberating toxic hydronene sulfide
- Luminance DIN 67510-1 : 4.8 mcd/m2 after 10 minutes|0.3 mcd/m2 after 60 minutes|12.5 mcd/m2 after 5 minutes
- Brightness : 4.8 after 10 minutes|0.3 after 60 minutes|12.5 after 5 minutes
- Chemical Composition : CaS: Eu, Tm
- Physical Form : Powder
- Chemical Stability : Decomposes quickly in water liberating toxic hydronene sulfide
- Incompatible Materials : Acids|Humidity|Water
Brochure
Name
Description
File Size
Date
Size
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
application/pdf 1.87 MB
6/18/2021
1.87 MB
Data Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
1.87 MB
6/18/2021
1.87 MB
Property
Value
brightness of afterglow after 1 minute
Min. 80 %
brightness of afterglow after 5 minutes
Min. 80 %
particle size distribution 50 %
Max. 40 µm