Phosphorescent Pigments
Lumilux® Effect Blue SN (50034)
Main use: Afterglow plastic sheets, silk screen printing paints, injection molding. Lumilux SN-series phosphorescent pigments emit light long after the source has been removed. They are strontium aluminate-based, and meet UL and CE safety standards.
Honeywell Lumilux™ pigments have been a mainstay of the safety and security industry for more than four decades, consistently meeting the everchanging landscape of rigorous brightness standards required in safety, signage and authentication applications.We offer the industry’s largest portfolio of phosphorescent and fluorescent pigments and taggants that can be used in a wide variety of applications, including:• Safety and signage• Automated sorting processes• Watch dials• Injection-molded toys and novelty items• Paints and coatings• Authentication applications• Other specialty applications
General Information
- Typical Uses
- Solvent-based paints and inks
- Thermosetting plastics
- Ceramics
- Enamel
- Water-based paints
- Thermoplastics
- Particle Texture/Size
- Very coarse D50 >50 µm
- Compatibility
- Insoluble in water, alkalies, organic solvents and decomposed by acids
- Application
- Ink
- Paints
- Plastic
- Product Type
- Luminescent/Phosphorescent Pigments
- Maximum Particle Size
- 60, PSD50
Physical Properties
- Physical Form
- Powder
- Density
- 3.5-4 g/cm3
- Screen Analysis
- <1% oversized particles on 125 μm testing screen
- Particle Size Distribution
- < 65 μm, PSD50
- Luminance DIN 67510-1
- 80 mcd/m2 after 10 minutes
- 150 mcd/m2 after 5 minutes
- 14 mcd/m2 after 60 minutes
- Color
- Yellowish
- Brightness
- 150 after 5 minutes
- 6 after 60 minutes
- 80 after 10 minutes
- Solubility
- Insoluble
- Solubility in Water
- Insoluble
- Chemical Composition
- Alkaline Earth Silicate
- Phosphorescence Color
- Blue
General Information
- Typical Uses
- Solvent-based paints and inks
- Thermosetting plastics
- Ceramics
- Enamel
- Water-based paints
- Thermoplastics
- Particle Texture/Size
- Very coarse D50 >50 µm
- Compatibility
- Insoluble in water, alkalies, organic solvents and decomposed by acids
- Application
- Ink
- Paints
- Plastic
- Product Type
- Luminescent/Phosphorescent Pigments
- Maximum Particle Size
- 60, PSD50
Physical Properties
- Physical Form
- Powder
- Density
- 3.5-4 g/cm3
- Screen Analysis
- <1% oversized particles on 125 μm testing screen
- Particle Size Distribution
- < 65 μm, PSD50
- Luminance DIN 67510-1
- 80 mcd/m2 after 10 minutes
- 150 mcd/m2 after 5 minutes
- 14 mcd/m2 after 60 minutes
- Color
- Yellowish
- Brightness
- 150 after 5 minutes
- 6 after 60 minutes
- 80 after 10 minutes
- Solubility
- Insoluble
- Solubility in Water
- Insoluble
- Chemical Composition
- Alkaline Earth Silicate
- Phosphorescence Color
- Blue
- Typical Uses : Solvent-based paints and inks|Thermosetting plastics|Ceramics|Enamel|Water-based paints|Thermoplastics
- Particle Texture/Size : Very coarse D50 >50 µm
- Compatibility : Insoluble in water, alkalies, organic solvents and decomposed by acids
- Application : Ink|Paints|Plastic
- Product Type : Luminescent/Phosphorescent Pigments
- Maximum Particle Size : 60, PSD50
- Physical Form : Powder
- Density : 3.5-4 g/cm3
- Screen Analysis : <1% oversized particles on 125 μm testing screen
- Particle Size Distribution : < 65 μm, PSD50
- Luminance DIN 67510-1 : 80 mcd/m2 after 10 minutes|150 mcd/m2 after 5 minutes|14 mcd/m2 after 60 minutes
- Color : Yellowish
- Brightness : 150 after 5 minutes|6 after 60 minutes|80 after 10 minutes
- Solubility : Insoluble
- Solubility in Water : Insoluble
- Chemical Composition : Alkaline Earth Silicate
- Phosphorescence Color : Blue
Brochure
Name
Description
File Size
Date
Size
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
application/pdf 1.87 MB
6/18/2021
1.87 MB
Data Sheet
Name
Description
File Size
Date
Size
Main use: Afterglow plastic sheets, silk screen printing paints, injection moulding. Useable for: Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics.
application/pdf 30.86 KB
6/18/2021
30.86 KB
Name
Description
File Size
Date
Size
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
1.87 MB
6/18/2021
1.87 MB
Main use: Afterglow plastic sheets, silk screen printing paints, injection moulding. Useable for: Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics.
30.86 KB
6/18/2021
30.86 KB
Property
Value
particle size distribution 50 %
Max. 65 µm
brightness of afterglow after 10 minutes
Min. 80 mcd/m²
brightness of afterglow after 60 minutes
Min. 14 mcd/m²
Reference crit. to DIN 67510,part1
Min. 14 mcd/m²