Medical Grade Biocompatible Fiber
Spectra® MG50 BIO
For use in medical applications Spectra® MG50 BIO 50 denier is an ultra-high strength, ultra-lightweight polyethylene fiber manufactured through a patented gel spinning process – the first of its kind.
Overview
For use in medical applications Spectra® MG BIO is an ultra-high strength, ultra-lightweight polyethylene fiber manufactured through a patented gel spinning process – the first of its kind. Spectra MG BIO is one of the world’s strongest and lightest fibers; it is 15 times stronger than steel, yet light enough to float. On a volume basis, it is 3 times stronger than polyester. It exhibits high resistance to chemicals, water, and ultraviolet light, and possesses superior abrasion and internal fiber-friction characteristics. Compared with conventional polyethylene fiber, Spectra MG BIO has a very high molecular weight and degree of orientation, as well as crystallinity.
Specifications
Properties
- Breaking Strength
- 5.0 lbs
- Decitex
- 55
- Denier
- 50
- Elongation
- 2.8%
- EPM
- 2.3
- Filament
- 1.3 dpf
- Modulus
- 1650 g/den
- Tenacity
- 45.0 g/den
- Biocompatibilty
- Pass
- Cryotoxicity
- Pass
- Color
- White
- Twist (TPI)
- No
Properties
- Breaking Strength
- 5.0 lbs
- Decitex
- 55
- Denier
- 50
- Elongation
- 2.8%
- EPM
- 2.3
- Filament
- 1.3 dpf
- Modulus
- 1650 g/den
- Tenacity
- 45.0 g/den
- Biocompatibilty
- Pass
- Cryotoxicity
- Pass
- Color
- White
- Twist (TPI)
- No
- Elongation : 2.8%
- Denier : 50
- Modulus : 1650 g/den
- Filament : 1.3 dpf
- Decitex : 55
- EPM : 2.3
- Tenacity : 45.0 g/den
- Breaking Strength : 5.0 lbs
- Biocompatibilty : Pass
- Cryotoxicity : Pass
- Color : White
- Twist (TPI) : No
Brochure
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size