Medical Grade Biocompatible Fiber
Spectra® MG43 BIO
For use in medical applications Spectra® MG43 BIO 435 denier is an ultra-high strength, ultra-lightweight polyethylene fiber manufactured through a patented gel spinning process – the first of its kind.
Overview
For use in medical applications Spectra® MG BIO is an ultra-high strength, ultra-lightweight polyethylene fiber manufactured through a patented gel spinning process – the first of its kind. Spectra MG BIO is one of the world’s strongest and lightest fibers; it is 15 times stronger than steel, yet light enough to float. On a volume basis, it is 3 times stronger than polyester. It exhibits high resistance to chemicals, water, and ultraviolet light, and possesses superior abrasion and internal fiber-friction characteristics. Compared with conventional polyethylene fiber, Spectra MG BIO has a very high molecular weight and degree of orientation, as well as crystallinity.
Specifications
Properties
- Breaking Strength
- 36.0 lbs
- Decitex
- 483
- Denier
- 435
- Elongation
- 3.3%
- EPM
- 17
- Filament
- 3.6 dpf
- Modulus
- 1260 g/den
- Tenacity
- 37.5 g/den
Properties
- Breaking Strength
- 36.0 lbs
- Decitex
- 483
- Denier
- 435
- Elongation
- 3.3%
- EPM
- 17
- Filament
- 3.6 dpf
- Modulus
- 1260 g/den
- Tenacity
- 37.5 g/den
- Elongation : 3.3%
- Tenacity : 37.5 g/den
- Breaking Strength : 36.0 lbs
- Denier : 435
- EPM : 17
- Decitex : 483
- Modulus : 1260 g/den
- Filament : 3.6 dpf
Brochure
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size