Medical Grade Biocompatible Fiber
Spectra® MG37 BIO
For use in medical applications Spectra® MG37 BIO 375 denier is an ultra-high strength, ultra-lightweight polyethylene fiber manufactured through a patented gel spinning process – the first of its kind.
Overview
For use in medical applications Spectra® MG BIO is an ultra-high strength, ultra-lightweight polyethylene fiber manufactured through a patented gel spinning process – the first of its kind. Spectra MG BIO is one of the world’s strongest and lightest fibers; it is 15 times stronger than steel, yet light enough to float. On a volume basis, it is 3 times stronger than polyester. It exhibits high resistance to chemicals, water, and ultraviolet light, and possesses superior abrasion and internal fiber-friction characteristics. Compared with conventional polyethylene fiber, Spectra MG BIO has a very high molecular weight and degree of orientation, as well as crystallinity.
Specifications
Properties
- Breaking Strength
- 29.0 lbs
- Decitex
- 417
- Denier
- 375
- Elongation
- 3.1%
- EPM
- 17
- Filament
- 6.3 dpf
- Modulus
- 1200 g/den
- Tenacity
- 35.0 g/den
- Color
- White
- Cryotoxicity
- Pass
- Biocompatibilty
- Pass
- Twist (TPI)
- No
Properties
- Breaking Strength
- 29.0 lbs
- Decitex
- 417
- Denier
- 375
- Elongation
- 3.1%
- EPM
- 17
- Filament
- 6.3 dpf
- Modulus
- 1200 g/den
- Tenacity
- 35.0 g/den
- Color
- White
- Cryotoxicity
- Pass
- Biocompatibilty
- Pass
- Twist (TPI)
- No
- Decitex : 417
- Denier : 375
- Tenacity : 35.0 g/den
- Modulus : 1200 g/den
- EPM : 17
- Elongation : 3.1%
- Breaking Strength : 29.0 lbs
- Filament : 6.3 dpf
- Color : White
- Cryotoxicity : Pass
- Biocompatibilty : Pass
- Twist (TPI) : No
Brochure
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Product Number
Image
SKU
Description
10669176
Spectra FXMG37 22103 BIO BLUE
Image
SKU
Description
10669176
Spectra FXMG37 22103 BIO BLUE