Medical Grade Biocompatible Fiber
Spectra® MG18 BIO
For use in medical applications Spectra® MG18 BIO 180 denier is an ultra-high strength, ultra-lightweight polyethylene fiber manufactured through a patented gel spinning process – the first of its kind.
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
For use in medical applications Spectra® MG BIO is an ultra-high strength, ultra-lightweight polyethylene fiber manufactured through a patented gel spinning process – the first of its kind. Spectra MG BIO is one of the world’s strongest and lightest fibers; it is 15 times stronger than steel, yet light enough to float. On a volume basis, it is 3 times stronger than polyester. It exhibits high resistance to chemicals, water, and ultraviolet light, and possesses superior abrasion and internal fiber-friction characteristics. Compared with conventional polyethylene fiber, Spectra MG BIO has a very high molecular weight and degree of orientation, as well as crystallinity.
Specifications
Properties
- EPM
- 19
- Denier
- 180
- Decitex
- 200
- Elongation
- 3.2%
- Breaking Strength
- 16.0 lbs
- Modulus
- 1450 g/den
- Filament
- 3.0 dpf
- Tenacity
- 40.0 g/den
Properties
- EPM
- 19
- Denier
- 180
- Decitex
- 200
- Elongation
- 3.2%
- Breaking Strength
- 16.0 lbs
- Modulus
- 1450 g/den
- Filament
- 3.0 dpf
- Tenacity
- 40.0 g/den
- EPM : 19
- Denier : 180
- Decitex : 200
- Elongation : 3.2%
- Breaking Strength : 16.0 lbs
- Modulus : 1450 g/den
- Filament : 3.0 dpf
- Tenacity : 40.0 g/den
Brochure
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size