Minerals
Sodium chloride (13423)
puriss., meets analytical specification of Ph. Eur., BP, USP, 99.0-100.5% (calc. to the dried substance), 0.00002% Al
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Honeywell provides food grade inorganic salts and extra low bromide content for industry/domestic reverse osmosis systems.
Specifications
General Information
- Linear Formula
- NaCl
- UNSPSC Code
- 12352300
- Molar Mass
- 58.44 g/mol
- CAS Number
- 7647-14-5
- Grade
- Extra pure
Physical Properties
- Color
- Colorless
- Boiling Point/Range
- 1,465 °C (1,013 hPa)
- Physical Form
- Crystalline powder
- Melting Point/Range
- 800 °C
- pH
- 7.0 (20 °C)
- Density
- 2.160 g/cm3 (20 °C)
- Odor
- Odorless
- Vapor Pressure
- No data available hectopascal
Standards & Approvals
- Specifications Met
- USP
- Ph. Eur.
- BP
Safety Information
- Chemical Stability
- Stable under normal conditions
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Bromine trifluoride
- Lithium
- Flammability
- The product is not flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Harmonized System Code
- 2501000000
General Information
- Linear Formula
- NaCl
- UNSPSC Code
- 12352300
- Molar Mass
- 58.44 g/mol
- CAS Number
- 7647-14-5
- Grade
- Extra pure
Physical Properties
- Color
- Colorless
- Boiling Point/Range
- 1,465 °C (1,013 hPa)
- Physical Form
- Crystalline powder
- Melting Point/Range
- 800 °C
- pH
- 7.0 (20 °C)
- Density
- 2.160 g/cm3 (20 °C)
- Odor
- Odorless
- Vapor Pressure
- No data available hectopascal
Standards & Approvals
- Specifications Met
- USP
- Ph. Eur.
- BP
Safety Information
- Chemical Stability
- Stable under normal conditions
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Bromine trifluoride
- Lithium
- Flammability
- The product is not flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Harmonized System Code
- 2501000000
- Linear Formula : NaCl
- UNSPSC Code : 12352300
- Molar Mass : 58.44 g/mol
- CAS Number : 7647-14-5
- Grade : Extra pure
- Color : Colorless
- Boiling Point/Range : 1,465 °C (1,013 hPa)
- Physical Form : Crystalline powder
- Melting Point/Range : 800 °C
- pH : 7.0 (20 °C)
- Density : 2.160 g/cm3 (20 °C)
- Odor : Odorless
- Vapor Pressure : No data available hectopascal
- Specifications Met : USP|Ph. Eur.|BP
- Chemical Stability : Stable under normal conditions
- Self Ignition : Not auto-flammable
- Incompatible Materials : Bromine trifluoride|Lithium
- Flammability : The product is not flammable
- Thermal Decomposition : No decomposition if used as directed
- Harmonized System Code : 2501000000
Brochure
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
application/pdf 240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
Product Number
SKUs
Image
SKU
Description
10235762
SODIUM CHLORIDE 25,0KS
Image
SKU
Description
10235762
SODIUM CHLORIDE 25,0KS
Property
Value
assay (calc. to the dried substance)
99.0 - 100.5 %
loss on drying (105°C, 2 h)
Max. 0.5 %
acidity or alkalinity
complying
aluminium (Al)
Max. 0.2 ppm
arsenic (As)
Max. 1 ppm
barium (Ba)
complying
iron (Fe)
Max. 2 ppm
potassium (K)
Max. 500 ppm
heavy metals (as Pb)
Max. 5 ppm
bromide (Br)
Max. 0.005 %
iodide (I) test
complying
Ferrocyanides
complying
nitrite (NO2)
complying
phosphate (PO4)
Max. 25 ppm
sulfate (SO4)
Max. 200 ppm
appearance of the solution
complying
Mg, earthalkalimetals (as Ca)
Max. 100 ppm
identity
complying
residual solvents
complying