Minerals
Potassium hydrogen carbonate (12602)
extra pure, meets analytical specification of Ph. Eur., BP, USP, E501, assay (acidimetric) 99.5 - 101.0%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Honeywell provides food grade inorganic salts and extra low bromide content for industry/domestic reverse osmosis systems.
Specifications
General Information
- Linear Formula
- KHCO3
- Grade
- Extra Pure
- Synonyms
- Potassium hydrogen carbonate
- Molar Mass
- 100.12 g/mol
- CAS Number
- 298-14-6
Physical Properties
- Boiling Point/Range
- Not applicable
- Vapor Pressure
- Not applicable hectopascal
- pH
- 8.0 to 8.6 (20 °C)
- Melting Point/Range
- 100 to 120 °C (Decomposes before melting)
- Odor
- Odorless
- Physical Form
- Crystalline powder
- Color
- White to colorless
- Density
- 2.17 g/cm3 (20 °C)
Standards & Approvals
- Specifications Met
- Ph. Eur.
- BP
- USP
- E501
Safety Information
- Flammability
- The product is not flammable
- Chemical Stability
- Stable under normal conditions
- Incompatible Materials
- Acids
International Transportation
- Harmonized System Code
- 2836402000
General Information
- Linear Formula
- KHCO3
- Grade
- Extra Pure
- Synonyms
- Potassium hydrogen carbonate
- Molar Mass
- 100.12 g/mol
- CAS Number
- 298-14-6
Physical Properties
- Boiling Point/Range
- Not applicable
- Vapor Pressure
- Not applicable hectopascal
- pH
- 8.0 to 8.6 (20 °C)
- Melting Point/Range
- 100 to 120 °C (Decomposes before melting)
- Odor
- Odorless
- Physical Form
- Crystalline powder
- Color
- White to colorless
- Density
- 2.17 g/cm3 (20 °C)
Standards & Approvals
- Specifications Met
- Ph. Eur.
- BP
- USP
- E501
Safety Information
- Flammability
- The product is not flammable
- Chemical Stability
- Stable under normal conditions
- Incompatible Materials
- Acids
International Transportation
- Harmonized System Code
- 2836402000
- Linear Formula : KHCO3
- Grade : Extra Pure
- Synonyms : Potassium hydrogen carbonate
- Molar Mass : 100.12 g/mol
- CAS Number : 298-14-6
- Boiling Point/Range : Not applicable
- Vapor Pressure : Not applicable hectopascal
- pH : 8.0 to 8.6 (20 °C)
- Melting Point/Range : 100 to 120 °C (Decomposes before melting)
- Odor : Odorless
- Physical Form : Crystalline powder
- Color : White to colorless
- Density : 2.17 g/cm3 (20 °C)
- Specifications Met : Ph. Eur.|BP|USP|E501
- Flammability : The product is not flammable
- Chemical Stability : Stable under normal conditions
- Incompatible Materials : Acids
- Harmonized System Code : 2836402000
Brochure
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
application/pdf 240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
Product Number
SKUs
Image
SKU
Description
10186601
POTASSIUM HYDROGEN CARBONATE 25,0KS
Image
SKU
Description
10186601
POTASSIUM HYDROGEN CARBONATE 25,0KS
Property
Value
assay (acidimetric)
99.5 - 101.0 %
assay (calc. to the dried substance)
99.5 - 101 %
loss on drying (on silicagel, 4h)
Max. 0.1 %
pH (5 %, 20°C)
8.0 - 8.6
ammonium (NH4)
Max. 20 ppm
arsenic (As)
Max. 1 ppm
calcium (Ca)
Max. 50 ppm
iron (Fe)
Max. 10 ppm
mercury (Hg)
Max. 1 ppm
sodium (Na)
Max. 0.03 %
lead (Pb)
Max. 2 ppm
heavy metals (as Pb)
Max. 5 ppm
chloride (Cl)
Max. 50 ppm
carbonate (K2CO3)
Max. 2.5 %
sulfate (SO4)
Max. 100 ppm
residual solvents
complying
appearance of the solution
complying