Minerals
Potassium chloride (12636)
extra pure, meets analytical specification of Ph. Eur., BP, USP, FCC, E508, assay (calc. to dried substance) 99.0 - 100.5% (max. 0.0001% Al)
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Honeywell provides food grade inorganic salts and extra low bromide content for industry/domestic reverse osmosis systems.
Specifications
General Information
- Linear Formula
- KCl
- UNSPSC Code
- 12352300
- Grade
- Extra pure
- CAS Number
- 7447-40-7
- Molar Mass
- 74.55 g/mol
Physical Properties
- Odor
- Odorless
- Boiling Point/Range
- 1,413 °C (1,013 hPa)
- Physical Form
- Crystalline powder
- Vapor Pressure
- No data available hectopascal
- Density
- 2 g/cm3 (20 °C)
- Color
- Colorless
- pH
- 5 to 8 (20 °C) as aqueous solution
- Melting Point/Range
- 772 °C
Standards & Approvals
- Specifications Met
- BP
- FCC
- Ph. Eur.
- E508
- USP
Safety Information
- Chemical Stability
- Stable under normal conditions
- Incompatible Materials
- None known
- Thermal Decomposition
- No decomposition if used as directed
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable
International Transportation
- Harmonized System Code
- 3104200000
General Information
- Linear Formula
- KCl
- UNSPSC Code
- 12352300
- Grade
- Extra pure
- CAS Number
- 7447-40-7
- Molar Mass
- 74.55 g/mol
Physical Properties
- Odor
- Odorless
- Boiling Point/Range
- 1,413 °C (1,013 hPa)
- Physical Form
- Crystalline powder
- Vapor Pressure
- No data available hectopascal
- Density
- 2 g/cm3 (20 °C)
- Color
- Colorless
- pH
- 5 to 8 (20 °C) as aqueous solution
- Melting Point/Range
- 772 °C
Standards & Approvals
- Specifications Met
- BP
- FCC
- Ph. Eur.
- E508
- USP
Safety Information
- Chemical Stability
- Stable under normal conditions
- Incompatible Materials
- None known
- Thermal Decomposition
- No decomposition if used as directed
- Self Ignition
- Not auto-flammable
- Flammability
- The product is not flammable
International Transportation
- Harmonized System Code
- 3104200000
- Linear Formula : KCl
- UNSPSC Code : 12352300
- Grade : Extra pure
- CAS Number : 7447-40-7
- Molar Mass : 74.55 g/mol
- Odor : Odorless
- Boiling Point/Range : 1,413 °C (1,013 hPa)
- Physical Form : Crystalline powder
- Vapor Pressure : No data available hectopascal
- Density : 2 g/cm3 (20 °C)
- Color : Colorless
- pH : 5 to 8 (20 °C) as aqueous solution
- Melting Point/Range : 772 °C
- Specifications Met : BP|FCC|Ph. Eur.|E508|USP
- Chemical Stability : Stable under normal conditions
- Incompatible Materials : None known
- Thermal Decomposition : No decomposition if used as directed
- Self Ignition : Not auto-flammable
- Flammability : The product is not flammable
- Harmonized System Code : 3104200000
Brochure
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
application/pdf 240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
Product Number
SKUs
Image
SKU
Description
10305213
POTASSIUM CHLORIDE 25,0KS
Image
SKU
Description
10305213
POTASSIUM CHLORIDE 25,0KS
Property
Value
assay (calc. to the dried substance)
99.0 - 100.5 %
loss on drying (105°C, 3h)
Max. 0.5 %
acidity or alkalinity
complying
aluminium (Al)
Max. 1 ppm
arsenic (As)
Max. 0.5 ppm
barium (Ba)
complying
calcium (Ca)
Max. 50 ppm
cadmium (Cd)
Max. 1 ppm
iron (Fe)
Max. 10 ppm
mercury (Hg)
Max. 1 ppm
magnesium (Mg)
Max. 0.005 %
manganese (Mn)
complying
sodium (Na)
Max. 0.07 %
lead (Pb)
Max. 2 ppm
heavy metals (as Pb)
Max. 5 ppm
Mg, earthalkalimetals (as Ca)
Max. 200 ppm
bromide (Br)
Max. 0.1 %
iodide (I) test
complying
iodide (I)
Max. 0.005 %
sulfate (SO4)
Max. 100 ppm
residual solvents
complying
appearance of the solution
complying