Minerals
Magnesium dichloride hexahydrate (13159)
extra pure, meets analytical specification of USP, FCC, assay 99.0 - 101.0%
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Honeywell provides food grade inorganic salts and extra low bromide content for industry/domestic reverse osmosis systems.
General Information
- Application
- E-Plating Chemistries
- CAS Number
- 7791-18-6
- Grade
- Extra Pure
- Molar Mass
- 203.3 g/mol
Physical Properties
- Boiling Point/Range
- Not applicable
- Solubility in Water
- 20 °C
- Melting Point/Range
- Elimination of water of crystallisation, 117 °C
- pH
- 5.0 to 6.5 20 °C
- Odor
- Odorless
- Density
- 1.57 g/cm3 20 °C
- Physical Form
- Crystalline powder
- Color
- Colorless
- Vapor Pressure
- No data available
Standards & Approvals
- Specifications Met
- FCC
- USP
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Incompatible Materials
- None known
International Transportation
- Harmonized System Code
- 28273100
General Information
- Application
- E-Plating Chemistries
- CAS Number
- 7791-18-6
- Grade
- Extra Pure
- Molar Mass
- 203.3 g/mol
Physical Properties
- Boiling Point/Range
- Not applicable
- Solubility in Water
- 20 °C
- Melting Point/Range
- Elimination of water of crystallisation, 117 °C
- pH
- 5.0 to 6.5 20 °C
- Odor
- Odorless
- Density
- 1.57 g/cm3 20 °C
- Physical Form
- Crystalline powder
- Color
- Colorless
- Vapor Pressure
- No data available
Standards & Approvals
- Specifications Met
- FCC
- USP
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Incompatible Materials
- None known
International Transportation
- Harmonized System Code
- 28273100
- Application : E-Plating Chemistries
- CAS Number : 7791-18-6
- Grade : Extra Pure
- Molar Mass : 203.3 g/mol
- Boiling Point/Range : Not applicable
- Solubility in Water : 20 °C
- Melting Point/Range : Elimination of water of crystallisation, 117 °C
- pH : 5.0 to 6.5 20 °C
- Odor : Odorless
- Density : 1.57 g/cm3 20 °C
- Physical Form : Crystalline powder
- Color : Colorless
- Vapor Pressure : No data available
- Specifications Met : FCC|USP
- Chemical Stability : Stable under normal conditions.
- Flammability : The product is not flammable.
- Incompatible Materials : None known
- Harmonized System Code : 28273100
Brochure
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
application/pdf 240.29 KB
6/18/2021
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
6/18/2021
240.29 KB
Property
Value
assay
99.0 - 101.0 %
pH (5 %, 25 °C)
4.5 - 7.0
ammonium (NH4)
Max. 0.005 %
aluminium (Al)
Max. 0.0001 %
barium (Ba)
complying
calcium (Ca)
Max. 0.01 %
potassium (K)
complying
lead (Pb)
Max. 0.0004 %
heavy metals (as Pb)
Max. 0.001 %
bromide (Br)
Max. 0.003 %
sulfate (SO4)
Max. 0.005 %
water insoluble matter
Max. 0.005 %
organic volatile impurities (GC)
complying
residual solvents
complying