Minerals
Calcium sulfate dihydrate (12056)
extra pure, meets analytical specification of NF, E516, assay (calc. to the dried substance) 99.0 - 101.0%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Honeywell provides food grade inorganic salts and extra low bromide content for industry/domestic reverse osmosis systems.
Specifications
General Information
- Linear Formula
- CaSO4 x 2H2O
- CAS Number
- 10101-41-4
- Grade
- Extra pure
Physical Properties
- Odor
- Odorless
- Color
- Colorless
- Density
- 2.320 g/cm3 (20 °C)
- Physical Form
- Solid
- Flashpoint
- Not applicable
Standards & Approvals
- Specifications Met
- NF
- E516
Safety Information
- Flammability
- Not flammable
- Thermal Decomposition
- 128 °C
- Chemical Stability
- Stable under normal conditions. Product is hygroscopic.
- Incompatible Materials
- None
- Ignition Temperature
- Not applicable
International Transportation
- Harmonized System Code
- 28332980
- Chemical Class
- Not dangerous goods
General Information
- Linear Formula
- CaSO4 x 2H2O
- CAS Number
- 10101-41-4
- Grade
- Extra pure
Physical Properties
- Odor
- Odorless
- Color
- Colorless
- Density
- 2.320 g/cm3 (20 °C)
- Physical Form
- Solid
- Flashpoint
- Not applicable
Standards & Approvals
- Specifications Met
- NF
- E516
Safety Information
- Flammability
- Not flammable
- Thermal Decomposition
- 128 °C
- Chemical Stability
- Stable under normal conditions. Product is hygroscopic.
- Incompatible Materials
- None
- Ignition Temperature
- Not applicable
International Transportation
- Harmonized System Code
- 28332980
- Chemical Class
- Not dangerous goods
- Linear Formula : CaSO4 x 2H2O
- CAS Number : 10101-41-4
- Grade : Extra pure
- Odor : Odorless
- Color : Colorless
- Density : 2.320 g/cm3 (20 °C)
- Physical Form : Solid
- Flashpoint : Not applicable
- Specifications Met : NF|E516
- Flammability : Not flammable
- Thermal Decomposition : 128 °C
- Chemical Stability : Stable under normal conditions. Product is hygroscopic.
- Incompatible Materials : None
- Ignition Temperature : Not applicable
- Harmonized System Code : 28332980
- Chemical Class : Not dangerous goods
Brochure
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
application/pdf 240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
Property
Value
assay (calc. to the dried substance)
99.0 - 101.0 %
loss on drying (250°C)
19.0 - 23.0 %
arsenic (As)
Max. 3 ppm
iron (Fe)
Max. 50 ppm
mercury (Hg)
Max. 1 ppm
lead (Pb)
Max. 2 ppm
selenium (Se)
Max. 30 ppm
heavy metals (as Pb)
Max. 10 ppm
chloride (Cl)
Max. 0.01 %
fluoride (F)
Max. 30 ppm
residual solvents
complying