Minerals
Calcium chloride dihydrate (12065)
meets analytical specification of Ph. Eur., BP, USP, FCC, E509, extra low bromide, assay 99.0 - 103.0%
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Honeywell provides food grade inorganic salts and extra low bromide content for industry/domestic reverse osmosis systems.
Specifications
General Information
- CAS Number
- 10035-04-8
- Molar Mass
- 147.01 g/mol
- Grade
- Extra low bromide
- Linear Formula
- CaCl2 x 2H2O
- Typical Uses
- Deodorant
- Skin care
- Application
- Personal Care
- Performance Function
- Viscoscity
- Astringent
Physical Properties
- pH
- 4.5 to 8 (20 °C) 5 Weight percent
- Color
- Colorless
- Density
- No data available
- Vapor Pressure
- No data available hectopascal
- Odor
- Odorless
- Physical Form
- Crystalline powder
- Boiling Point/Range
- 1,900 °C (1,013 hPa)
- Melting Point/Range
- 765 °C
Standards & Approvals
- Specifications Met
- Ph. Eur.
- BP
- USP
- FCC
- E509
Safety Information
- Flammability
- The product is not flammable
- Chemical Stability
- Stable under normal conditions
- Incompatible Materials
- On dilution or dissolving in water, considerable heating always occurs
- Thermal Decomposition
- No decomposition if used as directed
- Self Ignition
- Not auto-flammable
International Transportation
- Harmonized System Code
- 2827200000
General Information
- CAS Number
- 10035-04-8
- Molar Mass
- 147.01 g/mol
- Grade
- Extra low bromide
- Linear Formula
- CaCl2 x 2H2O
- Typical Uses
- Deodorant
- Skin care
- Application
- Personal Care
- Performance Function
- Viscoscity
- Astringent
Physical Properties
- pH
- 4.5 to 8 (20 °C) 5 Weight percent
- Color
- Colorless
- Density
- No data available
- Vapor Pressure
- No data available hectopascal
- Odor
- Odorless
- Physical Form
- Crystalline powder
- Boiling Point/Range
- 1,900 °C (1,013 hPa)
- Melting Point/Range
- 765 °C
Standards & Approvals
- Specifications Met
- Ph. Eur.
- BP
- USP
- FCC
- E509
Safety Information
- Flammability
- The product is not flammable
- Chemical Stability
- Stable under normal conditions
- Incompatible Materials
- On dilution or dissolving in water, considerable heating always occurs
- Thermal Decomposition
- No decomposition if used as directed
- Self Ignition
- Not auto-flammable
International Transportation
- Harmonized System Code
- 2827200000
- CAS Number : 10035-04-8
- Molar Mass : 147.01 g/mol
- Grade : Extra low bromide
- Linear Formula : CaCl2 x 2H2O
- Typical Uses : Deodorant|Skin care
- Application : Personal Care
- pH : 4.5 to 8 (20 °C) 5 Weight percent
- Color : Colorless
- Density : No data available
- Vapor Pressure : No data available hectopascal
- Odor : Odorless
- Physical Form : Crystalline powder
- Boiling Point/Range : 1,900 °C (1,013 hPa)
- Melting Point/Range : 765 °C
- Specifications Met : Ph. Eur.|BP|USP|FCC|E509
- Flammability : The product is not flammable
- Chemical Stability : Stable under normal conditions
- Incompatible Materials : On dilution or dissolving in water, considerable heating always occurs
- Thermal Decomposition : No decomposition if used as directed
- Self Ignition : Not auto-flammable
- Harmonized System Code : 2827200000
- Performance Function : Viscoscity|Astringent
Brochure
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 153.37 KB
1/23/2023
153.37 KB
Learn about the manufacturing of personal care products
application/pdf 240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
153.37 KB
1/23/2023
153.37 KB
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
240.29 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
153.37 KB
1/23/2023
Learn about the manufacturing of personal care products
240.29 KB
11/18/2022
Property
Value
assay
99.0 - 103.0 %
pH (5 %, 25 °C)
4.5 - 8.5
free acid (as HCl)
Max. 0.005 %
free alkali (as CaO)
Max. 0.005 %
acidity or alkalinity
complying
aluminium (Al)
Max. 1 ppm
arsenic (As)
Max. 2 ppm
barium (Ba)
complying
copper (Cu)
Max. 0.001 %
iron (Fe)
Max. 10 ppm
mercury (Hg)
Max. 1 ppm
potassium (K)
Max. 0.01 %
magnesium (Mg)
Max. 0.05 %
sodium (Na)
Max. 0.02 %
lead (Pb)
Max. 2 ppm
zinc (Zn)
Max. 0.002 %
heavy metals (as Pb)
Max. 10 ppm
bromide (Br)
Max. 0.0003 %
fluoride (F)
Max. 40 ppm
sulfate (SO4)
Max. 200 ppm
aluminium, iron and phosphates
complying
Mg and alkali salts (SO4)
Max. 0.5 %
residual solvents
complying
appearance of the solution
complying