Additives
Potassium fluoride (01134)
for salt fluoridation, assay min. 99%
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Honeywell provides food grade inorganic salts and extra low bromide content for industry/domestic reverse osmosis systems.
General Information
- Application
- Chemical-Technical
- CAS Number
- 7789-23-3
- Molar Mass
- 58.10 g/mol
Physical Properties
- Solubility in Water
- 18 °C
- Density
- 2.48 g/cm3 20 °C
- pH
- 8 to 9 at 50 g/l 20 °C
- Boiling Point/Range
- 1,505 °C 1,013 hPa
- Flashpoint
- Not applicable
- Color
- Colorless
- Odor
- Odorless
- Physical Form
- Solid
- Melting Point/Range
- 846 °C
- Vapor Pressure
- No data available
- Chemical Composition
- Substance
Safety Information
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Chemical Stability
- Stable under normal conditions.
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 28261990
- Packing Group
- III
- UN Number
- 1812
General Information
- Application
- Chemical-Technical
- CAS Number
- 7789-23-3
- Molar Mass
- 58.10 g/mol
Physical Properties
- Solubility in Water
- 18 °C
- Density
- 2.48 g/cm3 20 °C
- pH
- 8 to 9 at 50 g/l 20 °C
- Boiling Point/Range
- 1,505 °C 1,013 hPa
- Flashpoint
- Not applicable
- Color
- Colorless
- Odor
- Odorless
- Physical Form
- Solid
- Melting Point/Range
- 846 °C
- Vapor Pressure
- No data available
- Chemical Composition
- Substance
Safety Information
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Chemical Stability
- Stable under normal conditions.
- Self Ignition
- Not auto-flammable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
International Transportation
- Chemical Class
- 6.1
- Harmonized System Code
- 28261990
- Packing Group
- III
- UN Number
- 1812
- Application : Chemical-Technical
- CAS Number : 7789-23-3
- Molar Mass : 58.10 g/mol
- Solubility in Water : 18 °C
- Density : 2.48 g/cm3 20 °C
- pH : 8 to 9 at 50 g/l 20 °C
- Boiling Point/Range : 1,505 °C 1,013 hPa
- Flashpoint : Not applicable
- Color : Colorless
- Odor : Odorless
- Physical Form : Solid
- Melting Point/Range : 846 °C
- Vapor Pressure : No data available
- Chemical Composition : Substance
- Evaporation Rate : No data available
- Flammability : The product is not flammable.
- Chemical Stability : Stable under normal conditions.
- Self Ignition : Not auto-flammable
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride, Glass and silicate-containing materials are attacked
- Chemical Class : 6.1
- Harmonized System Code : 28261990
- Packing Group : III
- UN Number : 1812
Brochure
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
application/pdf 240.29 KB
6/18/2021
240.29 KB
Name
Description
File Size
Date
Size
Learn about the manufacturing of personal care products
240.29 KB
6/18/2021
240.29 KB
Property
Value
assay
Min. 99 %
loss on ignition (500°C, 2 h)
Max. 0.3 %
aluminium (Al)
Max. 150 ppm
arsenic (As)
Max. 0.0005 %
iron (Fe)
Max. 0.002 %
lead (Pb)
Max. 0.001 %
potassiumhexafluorosilicate
Max. 0.1 %
chloride (Cl)
Max. 0.005 %
sulfate (SO4)
Max. 0.05 %