High Barrier Films
Aclar UltRx 2000 (2.00 Mil/51 μm)
Aclar® UltRx 2000 is a 2.00 mil (51 µm) PCTFE homopolymer, high performance barrier film for the pharmaceutical and medical markets. It thermoforms well on conventional blister packaging equipment and provides the best barrier of any clear film.
Overview
Request Free Samples
You can only request up to 6 free samples. Please remove one or more products from your sample bag before requesting another sample
×
Aclar® UltRx 2000 is a 2.00 mil (51 µm) PCTFE homopolymer, high performance barrier film for the pharmaceutical and medical markets. It thermoforms well on conventional blister packaging equipment and provides the best barrier of any clear film. Aclar is a clear, poly-chloro-tri-fluoro-ethylene (PCTFE) pharmaceutical packaging film for blister packaging. With Aclar’s superior moisture barrier, your product is protected for worldwide distribution, including Zone 4 tropical locations. All Aclar fluoropolymer films comply with FDA regulation #21 CFR 177.1380, Drug Master File #1578.With Aclar film, you can dial in the exact properties you need from several product grades so you have the optimum balance of performance and economics. When you also need oxygen and/or light barrier protection, Aclar film can be laminated to a wide range of substrates.Honeywell has been supporting the pharmaceutical industry with Aclar film for more than 40 years.Aclar high and ultra-high barrier films are usually selected for the most demanding applications, such as high moisture sensitivity or the need to pass the accelerated stability trials as set forth by ICH.
Specifications
Properties
- Haze
- < 1%, ASTM D1003
- Water Vapor Transmission Rate
- 0.0012 gms/100in²/day at 77 °F (25 °C), 60% RH, ASTM F1249
- 0.0019 gms/100in²/day at 86 °F (30 °C), 65% RH, ASTM F1249
- 0.0025 gms/100in²/day at 86 °F (30 °C), 60% RH, ASTM F1249
- 0.0066 gms/100in²/day at 104 °F (40 °C), 75% RH, ASTM F1249
- 0.0077 gms/100in²/day at 100 °F (37.8 °C), 100% RH, ASTM F1249
- 0.019 gms/m²/day at 77 °F (25 °C), 60% RH, ASTM F1249
- 0.029 gms/m²/day at 86 °F (30 °C), 65% RH, ASTM F1249
- 0.039 gms/m²/day at 86 °F (30 °C), 60% RH, ASTM F1249
- 0.102 gms/m²/day at 104 °F (40 °C), 75% RH, ASTM F1249
- 0.119 gms/m²/day at 100 °F (37.8 °C), 100% RH, ASTM F1249
- Crystalline Melting Point
- 211 °C, ASTM D4591
- 412 °F, ASTM D4591
- Dimensional Stability
- < -6% TD, 10 min at 300 °F/149 °C, ASTM D1204
- <= +6% MD, 10 min at 300 °F/149 °C, ASTM D1204
- Tensile Strength
- 31 - 52 MPa TD, ASTM D882
- 4500 - 7500 psi TD, ASTM D882
- 48 - 69 MPa MD, ASTM D882
- 7000 - 10000 psi MD, ASTM D882
- Specific Gravity
- 2.11, ASTM D1505
- Surface Tension
- >= 42 dynes/cm (Treated Side), ASTM D2578
- Elongation
- 150 - 200% MD, ASTM D882
- 175 - 250% TD, ASTM D882
- Modulus
- 1172 - 1379 MPa MD/TD Secant, ASTM D882
- 170,000 - 200,000 psi TD Secant, ASTM D882
- 170000 - 200000 psi MD Secant, ASTM D882
- Yield
- 6,567 in²/lb
- 9.34 m²/kg
Notes
- Test Conditions
- Test conditions for properties are 73°F, 50% RH unless otherwise noted
Sampling
- Sample Products
- Yes
Properties
- Haze
- < 1%, ASTM D1003
- Water Vapor Transmission Rate
- 0.0012 gms/100in²/day at 77 °F (25 °C), 60% RH, ASTM F1249
- 0.0019 gms/100in²/day at 86 °F (30 °C), 65% RH, ASTM F1249
- 0.0025 gms/100in²/day at 86 °F (30 °C), 60% RH, ASTM F1249
- 0.0066 gms/100in²/day at 104 °F (40 °C), 75% RH, ASTM F1249
- 0.0077 gms/100in²/day at 100 °F (37.8 °C), 100% RH, ASTM F1249
- 0.019 gms/m²/day at 77 °F (25 °C), 60% RH, ASTM F1249
- 0.029 gms/m²/day at 86 °F (30 °C), 65% RH, ASTM F1249
- 0.039 gms/m²/day at 86 °F (30 °C), 60% RH, ASTM F1249
- 0.102 gms/m²/day at 104 °F (40 °C), 75% RH, ASTM F1249
- 0.119 gms/m²/day at 100 °F (37.8 °C), 100% RH, ASTM F1249
- Crystalline Melting Point
- 211 °C, ASTM D4591
- 412 °F, ASTM D4591
- Dimensional Stability
- < -6% TD, 10 min at 300 °F/149 °C, ASTM D1204
- <= +6% MD, 10 min at 300 °F/149 °C, ASTM D1204
- Tensile Strength
- 31 - 52 MPa TD, ASTM D882
- 4500 - 7500 psi TD, ASTM D882
- 48 - 69 MPa MD, ASTM D882
- 7000 - 10000 psi MD, ASTM D882
- Specific Gravity
- 2.11, ASTM D1505
- Surface Tension
- >= 42 dynes/cm (Treated Side), ASTM D2578
- Elongation
- 150 - 200% MD, ASTM D882
- 175 - 250% TD, ASTM D882
- Modulus
- 1172 - 1379 MPa MD/TD Secant, ASTM D882
- 170,000 - 200,000 psi TD Secant, ASTM D882
- 170000 - 200000 psi MD Secant, ASTM D882
- Yield
- 6,567 in²/lb
- 9.34 m²/kg
Notes
- Test Conditions
- Test conditions for properties are 73°F, 50% RH unless otherwise noted
Sampling
- Sample Products
- Yes
- Haze : < 1%, ASTM D1003
- Water Vapor Transmission Rate : 0.0012 gms/100in²/day at 77 °F (25 °C), 60% RH, ASTM F1249|0.0019 gms/100in²/day at 86 °F (30 °C), 65% RH, ASTM F1249|0.0025 gms/100in²/day at 86 °F (30 °C), 60% RH, ASTM F1249|0.0066 gms/100in²/day at 104 °F (40 °C), 75% RH, ASTM F1249|0.0077 gms/100in²/day at 100 °F (37.8 °C), 100% RH, ASTM F1249|0.019 gms/m²/day at 77 °F (25 °C), 60% RH, ASTM F1249|0.029 gms/m²/day at 86 °F (30 °C), 65% RH, ASTM F1249|0.039 gms/m²/day at 86 °F (30 °C), 60% RH, ASTM F1249|0.102 gms/m²/day at 104 °F (40 °C), 75% RH, ASTM F1249|0.119 gms/m²/day at 100 °F (37.8 °C), 100% RH, ASTM F1249
- Crystalline Melting Point : 211 °C, ASTM D4591|412 °F, ASTM D4591
- Dimensional Stability : < -6% TD, 10 min at 300 °F/149 °C, ASTM D1204|<= +6% MD, 10 min at 300 °F/149 °C, ASTM D1204
- Tensile Strength : 31 - 52 MPa TD, ASTM D882|4500 - 7500 psi TD, ASTM D882|48 - 69 MPa MD, ASTM D882|7000 - 10000 psi MD, ASTM D882
- Specific Gravity : 2.11, ASTM D1505
- Surface Tension : >= 42 dynes/cm (Treated Side), ASTM D2578
- Elongation : 150 - 200% MD, ASTM D882|175 - 250% TD, ASTM D882
- Modulus : 1172 - 1379 MPa MD/TD Secant, ASTM D882|170,000 - 200,000 psi TD Secant, ASTM D882|170000 - 200000 psi MD Secant, ASTM D882
- Yield : 6,567 in²/lb|9.34 m²/kg
- Test Conditions : Test conditions for properties are 73°F, 50% RH unless otherwise noted
- Sample Products : Yes
Technical Note
Name
Description
File Size
Date
Size
Learn how to examine a blister card and correct common causes of stress
application/pdf 228.96 KB
11/18/2022
228.96 KB
Generic pharmaceutical manufacturers info about how Aclar® film is used to package specific molecules
application/pdf 42.25 KB
11/18/2022
42.25 KB
Generic pharmaceutical manufacturers info about how to select and develop correct packaging material
application/pdf 326.16 KB
11/18/2022
326.16 KB
Guidelines to produce high quality barrier thermoformable plastic blister
application/pdf 349.72 KB
11/18/2022
349.72 KB
Guide for tooling design
application/pdf 691.4 KB
11/18/2022
691.4 KB
Brochure
Name
Description
File Size
Date
Size
Learn why Aclar® Film is trusted choice for pharmaceutical packaging
application/pdf 1.95 MB
9/8/2022
1.95 MB
Innovating Barrier Packaging for a Sustainable Future
application/pdf 1.12 MB
11/18/2022
1.12 MB
Learn about bringing differentiated
application/pdf 339.96 KB
11/18/2022
339.96 KB
Infographic 6-2022
application/pdf 82.27 KB
11/18/2022
82.27 KB
Learn why Aclar® is the clear choice for pharmaceutical packaging
application/pdf 706.9 KB
9/8/2022
706.9 KB
Data Sheet
Name
Description
File Size
Date
Size
White Paper
Name
Description
File Size
Date
Size
Read about issues highlighted at Generics Forum
application/pdf 862.52 KB
11/18/2022
862.52 KB
Learn about blister packaging strategy for oral solids
application/pdf 1.06 MB
11/18/2022
1.06 MB
Learn how to deliver safe, effective drugs to patients
application/pdf 735.67 KB
11/18/2022
735.67 KB
Read how Aclar increases likelihood of passing stability tests, simplifies pharmaceutical value chain
application/pdf 383.49 KB
11/18/2022
383.49 KB
Learn about proven strategies for preventing injury
application/pdf 737.99 KB
11/18/2022
737.99 KB
Sell Sheet
Name
Description
File Size
Date
Size
Learn about different packaging options
application/pdf 596.82 KB
11/18/2022
596.82 KB
Read why Aclar® Films are key in getting dossier selected
application/pdf 174.68 KB
11/18/2022
174.68 KB
Learn about the full range of technical support Aclar offers
application/pdf 359.42 KB
11/18/2022
359.42 KB
Sustainable Opportunity Policy
application/pdf 1.23 MB
11/18/2022
1.23 MB
Name
Description
File Size
Date
Size
Learn why Aclar® Film is trusted choice for pharmaceutical packaging
1.95 MB
9/8/2022
1.95 MB
Read about issues highlighted at Generics Forum
862.52 KB
11/18/2022
862.52 KB
Learn how to examine a blister card and correct common causes of stress
228.96 KB
11/18/2022
228.96 KB
Innovating Barrier Packaging for a Sustainable Future
1.12 MB
11/18/2022
1.12 MB
Learn about blister packaging strategy for oral solids
1.06 MB
11/18/2022
1.06 MB
Generic pharmaceutical manufacturers info about how Aclar® film is used to package specific molecules
42.25 KB
11/18/2022
42.25 KB
Learn about different packaging options
596.82 KB
11/18/2022
596.82 KB
Learn about bringing differentiated
339.96 KB
11/18/2022
339.96 KB
Read why Aclar® Films are key in getting dossier selected
174.68 KB
11/18/2022
174.68 KB
Learn about the full range of technical support Aclar offers
359.42 KB
11/18/2022
359.42 KB
Generic pharmaceutical manufacturers info about how to select and develop correct packaging material
326.16 KB
11/18/2022
326.16 KB
Learn how to deliver safe, effective drugs to patients
735.67 KB
11/18/2022
735.67 KB
Guidelines to produce high quality barrier thermoformable plastic blister
349.72 KB
11/18/2022
349.72 KB
Sustainable Opportunity Policy
1.23 MB
11/18/2022
1.23 MB
Read how Aclar increases likelihood of passing stability tests, simplifies pharmaceutical value chain
383.49 KB
11/18/2022
383.49 KB
Guide for tooling design
691.4 KB
11/18/2022
691.4 KB
Learn about proven strategies for preventing injury
737.99 KB
11/18/2022
737.99 KB
Learn why Aclar® is the clear choice for pharmaceutical packaging
706.9 KB
9/8/2022
706.9 KB
Name
Description
File Size
Date
Size
Learn how to examine a blister card and correct common causes of stress
228.96 KB
11/18/2022
Generic pharmaceutical manufacturers info about how Aclar® film is used to package specific molecules
42.25 KB
11/18/2022
Generic pharmaceutical manufacturers info about how to select and develop correct packaging material
326.16 KB
11/18/2022
Guidelines to produce high quality barrier thermoformable plastic blister
349.72 KB
11/18/2022
Guide for tooling design
691.4 KB
11/18/2022
Learn why Aclar® Film is trusted choice for pharmaceutical packaging
1.95 MB
9/8/2022
Innovating Barrier Packaging for a Sustainable Future
1.12 MB
11/18/2022
Learn about bringing differentiated
339.96 KB
11/18/2022
Learn why Aclar® is the clear choice for pharmaceutical packaging
706.9 KB
9/8/2022
Read about issues highlighted at Generics Forum
862.52 KB
11/18/2022
Learn about blister packaging strategy for oral solids
1.06 MB
11/18/2022
Learn how to deliver safe, effective drugs to patients
735.67 KB
11/18/2022
Read how Aclar increases likelihood of passing stability tests, simplifies pharmaceutical value chain
383.49 KB
11/18/2022
Learn about proven strategies for preventing injury
737.99 KB
11/18/2022
Learn about different packaging options
596.82 KB
11/18/2022
Read why Aclar® Films are key in getting dossier selected
174.68 KB
11/18/2022
Learn about the full range of technical support Aclar offers
359.42 KB
11/18/2022
Sustainable Opportunity Policy
1.23 MB
11/18/2022