/content/lifesciences/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.
High Barrier Films
High Barrier Films

High Barrier Films

Aclar® high and ultra-high barrier films are usually selected for the most demanding applications, such as high moisture sensitivity or the need to pass the accelerated stability trials as set forth by ICH.

The non-yellowing, crystal-clear performance of Honeywell Aclar thermoformable film is just one reason why Aclar is the ideal choice for pharmaceutical packaging. Don’t trust your products to anything less.


Users Experience
  • Up to 25% MORE see-through clarity
  • No YELLOWING
  • Up to 90% LESS haze
  • Up to 44% LOWER push-through force

Honeywell is a proven packaging partner ready to support you throughout all packaging phases — from design through production and launch. We have an experienced technical team and packaging cost-evaluation tools, all backed by superior support. Aclar films enable you to utilize a flexible, efficient thermoformable packaging platform. And with the breadth of thermoformable moisture barrier products available in the Aclar films product line, you have options for matching the right Aclar product. Whether you require mid, high, or ultra-high moisture barrier, there is an Aclar product available to provide you with the optimum balance of performance and economics for your application. For applications requiring oxygen and/or light barrier protection, Aclar film can easily be laminated to a wide range of substrates including white or amber PVC, EVOH, or others.


Aclar film properties:
  • Highest moisture barrier of any clear thermoplastic film
  • Bio-chemically inert
  • Chemical-resistant
  • Non-flammable
  • Plasticizer and stabilizer free
  • Processes within the same range as other thermoforming films

Product Finder

Start your search with category name, product name, part number, etc.