Aclar® Barrier Films
Aclar SupRx 900 (0.90 Mil/23 μm)
Aclar® SupRx 900 is a 0.90 mil (23 µm) PCTFE homopolymer, high performance barrier film for the pharma and medical markets. It offers increased moisture barrier over the Aclar® mid-barrier range.
Overview
Aclar® SupRx 900 is a 0.90 mil (23 µm) PCTFE homopolymer, high performance barrier film for the pharmaceutical and medical markets. It thermoforms well on conventional blister packaging equipment and offers increased moisture barrier over the Aclar mid-barrier range of films for more demanding applications. Aclar is a clear, poly-chloro-tri-fluoro-ethylene (PCTFE) pharmaceutical packaging film for blister packaging. With Aclar’s superior moisture barrier, your product is protected for worldwide distribution, including Zone 4 tropical locations. All Aclar fluoropolymer films comply with FDA regulation #21 CFR 177.1380, Drug Master File #1578.With Aclar film, you can dial in the exact properties you need from several product grades so you have the optimum balance of performance and economics. When you also need oxygen and/or light barrier protection, Aclar film can be laminated to a wide range of substrates.Honeywell has been supporting the pharmaceutical industry with Aclar film for more than 40 years.Aclar high and ultra-high barrier films are usually selected for the most demanding applications, such as high moisture sensitivity or the need to pass the accelerated stability trials as set forth by ICH.
Specifications
Properties
- Crystalline Melting Point
- 211 °C, ASTM D4591
- 412 °F, ASTM D4591
- Dimensional Stability
- < -12% TD, 10 min at 300 °F/149 °C, ASTM D1204
- <= +12% MD, 10 min at 300 °F/149 °C, ASTM D1204
- Elongation
- 100 - 150% MD, ASTM D882
- 200 - 275% TD, ASTM D882
- Haze
- < 1% ASTM D1003
- Modulus
- 1138 - 1448 MPa TD Secant, ASTM D882
- 1310 - 1551 MPa MD Secant, ASTM D882
- 165000 - 210000 psi TD Secant, ASTM D882
- 190000 - 225000 psi MD Secant, ASTM D882
- Specific Gravity
- 2.11, ASTM D1505
- Surface Tension
- >= 42 dynes/cm (Treated Side), ASTM D2578
- Tensile Strength
- 11000 - 16000 psi MD, ASTM D882
- 41 - 55 MPa TD, ASTM D882
- 6000 - 7200 psi TD, ASTM D882
- 76 - 110 MPa MD, ASTM D882
- Water Vapor Transmission Rate
- 0.0018 gms/100in²/day at 77 °F (25 °C), 60% RH, ASTM F1249
- 0.003 gms/100in²/day at 86 °F (30 °C), 60% RH, ASTM F1249
- 0.0038 gms/100in²/day at 86 °F (30 °C), 65% RH, ASTM F1249
- 0.013 gms/100in²/day at 104 °F (40 °C), 75% RH, ASTM F1249
- 0.017 gms/100in²/day at 100 °F (37.8 °C), 100% RH, ASTM F1249
- 0.028 gms/m²/day at 77 °F (25 °C), 60% RH, ASTM F1249
- 0.047 gms/m²/day at 86 °F (30 °C), 60% RH, ASTM F1249
- 0.059 gms/m²/day at 86 °F (30 °C), 65% RH, ASTM F1249
- 0.202 gms/m²/day at 104 °F (40 °C), 75% RH, ASTM F1249
- 0.264 gms/m²/day at 100 °F (37.8 °C), 100% RH, ASTM F1249
- Yield
- 14595 in²/lb
- 20.75 m²/kg
Notes
- Test Conditions
- Test conditions for properties are 73°F, 50% RH unless otherwise noted
Sampling
- Sample Products
- Yes
Properties
- Crystalline Melting Point
- 211 °C, ASTM D4591
- 412 °F, ASTM D4591
- Dimensional Stability
- < -12% TD, 10 min at 300 °F/149 °C, ASTM D1204
- <= +12% MD, 10 min at 300 °F/149 °C, ASTM D1204
- Elongation
- 100 - 150% MD, ASTM D882
- 200 - 275% TD, ASTM D882
- Haze
- < 1% ASTM D1003
- Modulus
- 1138 - 1448 MPa TD Secant, ASTM D882
- 1310 - 1551 MPa MD Secant, ASTM D882
- 165000 - 210000 psi TD Secant, ASTM D882
- 190000 - 225000 psi MD Secant, ASTM D882
- Specific Gravity
- 2.11, ASTM D1505
- Surface Tension
- >= 42 dynes/cm (Treated Side), ASTM D2578
- Tensile Strength
- 11000 - 16000 psi MD, ASTM D882
- 41 - 55 MPa TD, ASTM D882
- 6000 - 7200 psi TD, ASTM D882
- 76 - 110 MPa MD, ASTM D882
- Water Vapor Transmission Rate
- 0.0018 gms/100in²/day at 77 °F (25 °C), 60% RH, ASTM F1249
- 0.003 gms/100in²/day at 86 °F (30 °C), 60% RH, ASTM F1249
- 0.0038 gms/100in²/day at 86 °F (30 °C), 65% RH, ASTM F1249
- 0.013 gms/100in²/day at 104 °F (40 °C), 75% RH, ASTM F1249
- 0.017 gms/100in²/day at 100 °F (37.8 °C), 100% RH, ASTM F1249
- 0.028 gms/m²/day at 77 °F (25 °C), 60% RH, ASTM F1249
- 0.047 gms/m²/day at 86 °F (30 °C), 60% RH, ASTM F1249
- 0.059 gms/m²/day at 86 °F (30 °C), 65% RH, ASTM F1249
- 0.202 gms/m²/day at 104 °F (40 °C), 75% RH, ASTM F1249
- 0.264 gms/m²/day at 100 °F (37.8 °C), 100% RH, ASTM F1249
- Yield
- 14595 in²/lb
- 20.75 m²/kg
Notes
- Test Conditions
- Test conditions for properties are 73°F, 50% RH unless otherwise noted
Sampling
- Sample Products
- Yes
- Haze : < 1% ASTM D1003
- Dimensional Stability : < -12% TD, 10 min at 300 °F/149 °C, ASTM D1204|<= +12% MD, 10 min at 300 °F/149 °C, ASTM D1204
- Crystalline Melting Point : 211 °C, ASTM D4591|412 °F, ASTM D4591
- Elongation : 100 - 150% MD, ASTM D882|200 - 275% TD, ASTM D882
- Water Vapor Transmission Rate : 0.0018 gms/100in²/day at 77 °F (25 °C), 60% RH, ASTM F1249|0.003 gms/100in²/day at 86 °F (30 °C), 60% RH, ASTM F1249|0.0038 gms/100in²/day at 86 °F (30 °C), 65% RH, ASTM F1249|0.013 gms/100in²/day at 104 °F (40 °C), 75% RH, ASTM F1249|0.017 gms/100in²/day at 100 °F (37.8 °C), 100% RH, ASTM F1249|0.028 gms/m²/day at 77 °F (25 °C), 60% RH, ASTM F1249|0.047 gms/m²/day at 86 °F (30 °C), 60% RH, ASTM F1249|0.059 gms/m²/day at 86 °F (30 °C), 65% RH, ASTM F1249|0.202 gms/m²/day at 104 °F (40 °C), 75% RH, ASTM F1249|0.264 gms/m²/day at 100 °F (37.8 °C), 100% RH, ASTM F1249
- Tensile Strength : 11000 - 16000 psi MD, ASTM D882|41 - 55 MPa TD, ASTM D882|6000 - 7200 psi TD, ASTM D882|76 - 110 MPa MD, ASTM D882
- Modulus : 1138 - 1448 MPa TD Secant, ASTM D882|1310 - 1551 MPa MD Secant, ASTM D882|165000 - 210000 psi TD Secant, ASTM D882|190000 - 225000 psi MD Secant, ASTM D882
- Yield : 14595 in²/lb|20.75 m²/kg
- Surface Tension : >= 42 dynes/cm (Treated Side), ASTM D2578
- Specific Gravity : 2.11, ASTM D1505
- Test Conditions : Test conditions for properties are 73°F, 50% RH unless otherwise noted
- Sample Products : Yes
Technical Note
Name
Description
File Size
Date
Size
Generic pharmaceutical manufacturers info about how Aclar® film is used to package specific molecules
application/pdf 42.13 KB
10/31/2023
42.13 KB
Generic pharmaceutical manufacturers info about how to select and develop correct packaging material
application/pdf 326.02 KB
10/31/2023
326.02 KB
Learn how to examine a blister card and correct common causes of stress
application/pdf 228.84 KB
10/31/2023
228.84 KB
Guide for tooling design
application/pdf 691.28 KB
10/31/2023
691.28 KB
Guidelines to produce high quality barrier thermoformable plastic blister
application/pdf 349.61 KB
10/31/2023
349.61 KB
Brochure
Name
Description
File Size
Date
Size
Learn why Aclar® Film is trusted choice for pharmaceutical packaging
application/pdf 1.95 MB
9/8/2022
1.95 MB
Honeywell Aclar® laminates for medical device thermoform trays
application/pdf 168.2 KB
3/13/2024
168.2 KB
Claerly Better for Medical Devices
application/pdf 570.47 KB
3/13/2024
570.47 KB
Learn about bringing differentiated
application/pdf 339.73 KB
10/31/2023
339.73 KB
Infographic 6-2022
application/pdf 84.84 KB
10/31/2023
84.84 KB
Innovating Barrier Packaging for a Sustainable Future
application/pdf 1.12 MB
10/31/2023
1.12 MB
Learn why Aclar® is the clear choice for pharmaceutical packaging
application/pdf 706.9 KB
9/8/2022
706.9 KB
White Paper
Name
Description
File Size
Date
Size
Read how Aclar increases likelihood of passing stability tests, simplifies pharmaceutical value chain
application/pdf 383.34 KB
10/31/2023
383.34 KB
Learn how to deliver safe, effective drugs to patients
application/pdf 735.58 KB
10/31/2023
735.58 KB
Learn about proven strategies for preventing injury
application/pdf 738.09 KB
10/31/2023
738.09 KB
Read about issues highlighted at Generics Forum
application/pdf 862.38 KB
10/31/2023
862.38 KB
Learn about blister packaging strategy for oral solids
application/pdf 1.06 MB
10/31/2023
1.06 MB
Data Sheet
Name
Description
File Size
Date
Size
0.90 mil/23 micron, PCTFE mid-barrier range homopolymer, high performance barrier film for demanding pharmaceutical, medical applications
application/pdf 82.02 KB
10/31/2023
82.02 KB
Sell Sheet
Name
Description
File Size
Date
Size
Learn about different packaging options
application/pdf 596.59 KB
10/31/2023
596.59 KB
Sustainable Opportunity Policy
application/pdf 1.23 MB
10/31/2023
1.23 MB
Read why Aclar® Films are key in getting dossier selected
application/pdf 174.44 KB
10/31/2023
174.44 KB
Learn about the full range of technical support Aclar offers
application/pdf 359.19 KB
10/31/2023
359.19 KB
Name
Description
File Size
Date
Size
Learn why Aclar® Film is trusted choice for pharmaceutical packaging
1.95 MB
9/8/2022
1.95 MB
Honeywell Aclar® laminates for medical device thermoform trays
168.2 KB
3/13/2024
168.2 KB
Claerly Better for Medical Devices
570.47 KB
3/13/2024
570.47 KB
Generic pharmaceutical manufacturers info about how Aclar® film is used to package specific molecules
42.13 KB
10/31/2023
42.13 KB
Learn about different packaging options
596.59 KB
10/31/2023
596.59 KB
Sustainable Opportunity Policy
1.23 MB
10/31/2023
1.23 MB
Generic pharmaceutical manufacturers info about how to select and develop correct packaging material
326.02 KB
10/31/2023
326.02 KB
Read how Aclar increases likelihood of passing stability tests, simplifies pharmaceutical value chain
383.34 KB
10/31/2023
383.34 KB
Learn about bringing differentiated
339.73 KB
10/31/2023
339.73 KB
Learn how to deliver safe, effective drugs to patients
735.58 KB
10/31/2023
735.58 KB
Learn how to examine a blister card and correct common causes of stress
228.84 KB
10/31/2023
228.84 KB
Read why Aclar® Films are key in getting dossier selected
174.44 KB
10/31/2023
174.44 KB
Learn about the full range of technical support Aclar offers
359.19 KB
10/31/2023
359.19 KB
Guide for tooling design
691.28 KB
10/31/2023
691.28 KB
Learn about proven strategies for preventing injury
738.09 KB
10/31/2023
738.09 KB
0.90 mil/23 micron, PCTFE mid-barrier range homopolymer, high performance barrier film for demanding pharmaceutical, medical applications
82.02 KB
10/31/2023
82.02 KB
Read about issues highlighted at Generics Forum
862.38 KB
10/31/2023
862.38 KB
Learn about blister packaging strategy for oral solids
1.06 MB
10/31/2023
1.06 MB
Innovating Barrier Packaging for a Sustainable Future
1.12 MB
10/31/2023
1.12 MB
Guidelines to produce high quality barrier thermoformable plastic blister
349.61 KB
10/31/2023
349.61 KB
Learn why Aclar® is the clear choice for pharmaceutical packaging
706.9 KB
9/8/2022
706.9 KB
Name
Description
File Size
Date
Size
Generic pharmaceutical manufacturers info about how Aclar® film is used to package specific molecules
42.13 KB
10/31/2023
Generic pharmaceutical manufacturers info about how to select and develop correct packaging material
326.02 KB
10/31/2023
Learn how to examine a blister card and correct common causes of stress
228.84 KB
10/31/2023
Guide for tooling design
691.28 KB
10/31/2023
Guidelines to produce high quality barrier thermoformable plastic blister
349.61 KB
10/31/2023
Learn why Aclar® Film is trusted choice for pharmaceutical packaging
1.95 MB
9/8/2022
Honeywell Aclar® laminates for medical device thermoform trays
168.2 KB
3/13/2024
Learn about bringing differentiated
339.73 KB
10/31/2023
Innovating Barrier Packaging for a Sustainable Future
1.12 MB
10/31/2023
Learn why Aclar® is the clear choice for pharmaceutical packaging
706.9 KB
9/8/2022
Read how Aclar increases likelihood of passing stability tests, simplifies pharmaceutical value chain
383.34 KB
10/31/2023
Learn how to deliver safe, effective drugs to patients
735.58 KB
10/31/2023
Learn about proven strategies for preventing injury
738.09 KB
10/31/2023
Read about issues highlighted at Generics Forum
862.38 KB
10/31/2023
Learn about blister packaging strategy for oral solids
1.06 MB
10/31/2023
0.90 mil/23 micron, PCTFE mid-barrier range homopolymer, high performance barrier film for demanding pharmaceutical, medical applications
82.02 KB
10/31/2023
Learn about different packaging options
596.59 KB
10/31/2023
Sustainable Opportunity Policy
1.23 MB
10/31/2023
Read why Aclar® Films are key in getting dossier selected
174.44 KB
10/31/2023
Learn about the full range of technical support Aclar offers
359.19 KB
10/31/2023
Product Number
Image
SKU
Description
10310427
Aclar SupRx 900
Image
SKU
Description
10310427
Aclar SupRx 900