Aclar® Barrier Films
Aclar Rx20e (0.78 Mil/20 μm)
Aclar® Rx20e is a 0.78 mil (20 µm) PCTFE homopolymer, high performance barrier film for the pharma and medical markets. It thermoforms on conventional blister packaging equipment and offers all the benefits of Aclar® in a mid-range barrier material.
Overview
Aclar® Rx20e is a 0.80 mil (20 µm) PCTFE homopolymer, high performance barrier film for the pharmaceutical and medical markets. It thermoforms well on conventional blister packaging equipment and offers all the benefits of Aclar in a mid-range barrier material. Aclar is a clear, poly-chloro-tri-fluoro-ethylene (PCTFE) pharmaceutical packaging film for blister packaging. With Aclar’s superior moisture barrier, your product is protected for worldwide distribution, including Zone 4 tropical locations. All Aclar fluoropolymer films comply with FDA regulation #21 CFR 177.1380, Drug Master File #1578.With Aclar film, you can dial in the exact properties you need from several product grades so you have the optimum balance of performance and economics. When you also need oxygen and/or light barrier protection, Aclar film can be laminated to a wide range of substrates.Honeywell has been supporting the pharmaceutical industry with Aclar film for more than 40 years.Aclar high and ultra-high barrier films are usually selected for the most demanding applications, such as high moisture sensitivity or the need to pass the accelerated stability trials as set forth by ICH.
Specifications
Properties
- Crystalline Melting Point
- 211 °C, ASTM D4591
- 412 °F, ASTM D4591
- Dimensional Stability
- < -12% TD, 10 min at 300 °F/149 °C, ASTM D1204
- <= +12% MD, 10 min at 300 °F/149 °C, ASTM D1204
- Elongation
- 200 - 275% TD, ASTM D882
- 90 - 150% MD, ASTM D882
- Haze
- < 1%, ASTM D1003
- Modulus
- 1241 - 1517 MPa TD Secant, ASTM D882
- 1310 - 1551 MPa MD Secant, ASTM D882
- 180000 - 220000 psi TD Secant, ASTM D882
- 190000 - 225000 psi MD Secant, ASTM D882
- Specific Gravity
- 2.11, ASTM D1505
- Surface Tension
- >= 42 dynes/cm (Treated Side), ASTM D2578
- Tensile Strength
- 11000 - 16000 psi MD, ASTM D882
- 41 - 50 MPa TD, ASTM D882
- 6000 - 7200 psi TD, ASTM D882
- 76 - 110 MPa MD, ASTM D882
- Water Vapor Transmission Rate
- 0.0023 gms/100in²/day at 77 °F (25 °C), 60% RH, ASTM F1249
- 0.004 gms/100in²/day at 86 °F (30 °C), 60% RH, ASTM F1249
- 0.0044 gms/100in²/day at 86 °F (30 °C), 65% RH, ASTM F1249
- 0.015 gms/100in²/day at 104 °F (40 °C), 75% RH, ASTM F1249
- 0.019 gms/100in²/day at 100 °F (37.8 °C), 100% RH, ASTM F1249
- 0.037 gms/m²/day at 77 °F (25 °C), 60% RH, ASTM F1249
- 0.062 gms/m²/day at 86 °F (30 °C), 60% RH, ASTM F1249
- 0.069 gms/m²/day at 86 °F (30 °C), 65% RH, ASTM F1249
- 0.233 gms/m²/day at 104 °F (40 °C), 75% RH, ASTM F1249
- 0.295 gms/m²/day at 100 °F (37.8 °C), 100% RH, ASTM F1249
- Yield
- 16420 in²/lb
- 23.35 m²/kg
Notes
- Test Conditions
- Test conditions for properties are 73°F, 50% RH unless otherwise noted
Sampling
- Sample Products
- Yes
Properties
- Crystalline Melting Point
- 211 °C, ASTM D4591
- 412 °F, ASTM D4591
- Dimensional Stability
- < -12% TD, 10 min at 300 °F/149 °C, ASTM D1204
- <= +12% MD, 10 min at 300 °F/149 °C, ASTM D1204
- Elongation
- 200 - 275% TD, ASTM D882
- 90 - 150% MD, ASTM D882
- Haze
- < 1%, ASTM D1003
- Modulus
- 1241 - 1517 MPa TD Secant, ASTM D882
- 1310 - 1551 MPa MD Secant, ASTM D882
- 180000 - 220000 psi TD Secant, ASTM D882
- 190000 - 225000 psi MD Secant, ASTM D882
- Specific Gravity
- 2.11, ASTM D1505
- Surface Tension
- >= 42 dynes/cm (Treated Side), ASTM D2578
- Tensile Strength
- 11000 - 16000 psi MD, ASTM D882
- 41 - 50 MPa TD, ASTM D882
- 6000 - 7200 psi TD, ASTM D882
- 76 - 110 MPa MD, ASTM D882
- Water Vapor Transmission Rate
- 0.0023 gms/100in²/day at 77 °F (25 °C), 60% RH, ASTM F1249
- 0.004 gms/100in²/day at 86 °F (30 °C), 60% RH, ASTM F1249
- 0.0044 gms/100in²/day at 86 °F (30 °C), 65% RH, ASTM F1249
- 0.015 gms/100in²/day at 104 °F (40 °C), 75% RH, ASTM F1249
- 0.019 gms/100in²/day at 100 °F (37.8 °C), 100% RH, ASTM F1249
- 0.037 gms/m²/day at 77 °F (25 °C), 60% RH, ASTM F1249
- 0.062 gms/m²/day at 86 °F (30 °C), 60% RH, ASTM F1249
- 0.069 gms/m²/day at 86 °F (30 °C), 65% RH, ASTM F1249
- 0.233 gms/m²/day at 104 °F (40 °C), 75% RH, ASTM F1249
- 0.295 gms/m²/day at 100 °F (37.8 °C), 100% RH, ASTM F1249
- Yield
- 16420 in²/lb
- 23.35 m²/kg
Notes
- Test Conditions
- Test conditions for properties are 73°F, 50% RH unless otherwise noted
Sampling
- Sample Products
- Yes
- Surface Tension : >= 42 dynes/cm (Treated Side), ASTM D2578
- Yield : 16420 in²/lb|23.35 m²/kg
- Tensile Strength : 11000 - 16000 psi MD, ASTM D882|41 - 50 MPa TD, ASTM D882|6000 - 7200 psi TD, ASTM D882|76 - 110 MPa MD, ASTM D882
- Haze : < 1%, ASTM D1003
- Crystalline Melting Point : 211 °C, ASTM D4591|412 °F, ASTM D4591
- Specific Gravity : 2.11, ASTM D1505
- Dimensional Stability : < -12% TD, 10 min at 300 °F/149 °C, ASTM D1204|<= +12% MD, 10 min at 300 °F/149 °C, ASTM D1204
- Water Vapor Transmission Rate : 0.0023 gms/100in²/day at 77 °F (25 °C), 60% RH, ASTM F1249|0.004 gms/100in²/day at 86 °F (30 °C), 60% RH, ASTM F1249|0.0044 gms/100in²/day at 86 °F (30 °C), 65% RH, ASTM F1249|0.015 gms/100in²/day at 104 °F (40 °C), 75% RH, ASTM F1249|0.019 gms/100in²/day at 100 °F (37.8 °C), 100% RH, ASTM F1249|0.037 gms/m²/day at 77 °F (25 °C), 60% RH, ASTM F1249|0.062 gms/m²/day at 86 °F (30 °C), 60% RH, ASTM F1249|0.069 gms/m²/day at 86 °F (30 °C), 65% RH, ASTM F1249|0.233 gms/m²/day at 104 °F (40 °C), 75% RH, ASTM F1249|0.295 gms/m²/day at 100 °F (37.8 °C), 100% RH, ASTM F1249
- Modulus : 1241 - 1517 MPa TD Secant, ASTM D882|1310 - 1551 MPa MD Secant, ASTM D882|180000 - 220000 psi TD Secant, ASTM D882|190000 - 225000 psi MD Secant, ASTM D882
- Elongation : 200 - 275% TD, ASTM D882|90 - 150% MD, ASTM D882
- Test Conditions : Test conditions for properties are 73°F, 50% RH unless otherwise noted
- Sample Products : Yes
Technical Note
Name
Description
File Size
Date
Size
Guidelines to produce high quality barrier thermoformable plastic blister
application/pdf 349.61 KB
10/31/2023
349.61 KB
Guide for tooling design
application/pdf 691.28 KB
10/31/2023
691.28 KB
Generic pharmaceutical manufacturers info about how to select and develop correct packaging material
application/pdf 326.02 KB
10/31/2023
326.02 KB
Learn how to examine a blister card and correct common causes of stress
application/pdf 228.84 KB
10/31/2023
228.84 KB
Generic pharmaceutical manufacturers info about how Aclar® film is used to package specific molecules
application/pdf 42.13 KB
10/31/2023
42.13 KB
Brochure
Name
Description
File Size
Date
Size
Learn why Aclar® Film is trusted choice for pharmaceutical packaging
application/pdf 1.95 MB
9/8/2022
1.95 MB
Learn about bringing differentiated
application/pdf 339.73 KB
10/31/2023
339.73 KB
Infographic 6-2022
application/pdf 84.84 KB
10/31/2023
84.84 KB
Innovating Barrier Packaging for a Sustainable Future
application/pdf 1.12 MB
10/31/2023
1.12 MB
Learn why Aclar® is the clear choice for pharmaceutical packaging
application/pdf 706.9 KB
9/8/2022
706.9 KB
White Paper
Name
Description
File Size
Date
Size
Learn how to deliver safe, effective drugs to patients
application/pdf 735.58 KB
10/31/2023
735.58 KB
Learn about blister packaging strategy for oral solids
application/pdf 1.06 MB
10/31/2023
1.06 MB
Read how Aclar increases likelihood of passing stability tests, simplifies pharmaceutical value chain
application/pdf 383.34 KB
10/31/2023
383.34 KB
Read about issues highlighted at Generics Forum
application/pdf 862.38 KB
10/31/2023
862.38 KB
Learn about proven strategies for preventing injury
application/pdf 738.09 KB
10/31/2023
738.09 KB
Data Sheet
Name
Description
File Size
Date
Size
High performance barrier film for pharmaceutical, medical markets
application/pdf 81.76 KB
10/31/2023
81.76 KB
Sell Sheet
Name
Description
File Size
Date
Size
Sustainable Opportunity Policy
application/pdf 1.23 MB
10/31/2023
1.23 MB
Learn about different packaging options
application/pdf 596.59 KB
10/31/2023
596.59 KB
Learn about the full range of technical support Aclar offers
application/pdf 359.19 KB
10/31/2023
359.19 KB
Read why Aclar® Films are key in getting dossier selected
application/pdf 174.44 KB
10/31/2023
174.44 KB
Name
Description
File Size
Date
Size
Learn why Aclar® Film is trusted choice for pharmaceutical packaging
1.95 MB
9/8/2022
1.95 MB
Sustainable Opportunity Policy
1.23 MB
10/31/2023
1.23 MB
Learn about different packaging options
596.59 KB
10/31/2023
596.59 KB
Learn how to deliver safe, effective drugs to patients
735.58 KB
10/31/2023
735.58 KB
Learn about bringing differentiated
339.73 KB
10/31/2023
339.73 KB
Learn about the full range of technical support Aclar offers
359.19 KB
10/31/2023
359.19 KB
Innovating Barrier Packaging for a Sustainable Future
1.12 MB
10/31/2023
1.12 MB
Learn about blister packaging strategy for oral solids
1.06 MB
10/31/2023
1.06 MB
High performance barrier film for pharmaceutical, medical markets
81.76 KB
10/31/2023
81.76 KB
Guidelines to produce high quality barrier thermoformable plastic blister
349.61 KB
10/31/2023
349.61 KB
Read how Aclar increases likelihood of passing stability tests, simplifies pharmaceutical value chain
383.34 KB
10/31/2023
383.34 KB
Guide for tooling design
691.28 KB
10/31/2023
691.28 KB
Generic pharmaceutical manufacturers info about how to select and develop correct packaging material
326.02 KB
10/31/2023
326.02 KB
Read about issues highlighted at Generics Forum
862.38 KB
10/31/2023
862.38 KB
Learn how to examine a blister card and correct common causes of stress
228.84 KB
10/31/2023
228.84 KB
Generic pharmaceutical manufacturers info about how Aclar® film is used to package specific molecules
42.13 KB
10/31/2023
42.13 KB
Learn about proven strategies for preventing injury
738.09 KB
10/31/2023
738.09 KB
Read why Aclar® Films are key in getting dossier selected
174.44 KB
10/31/2023
174.44 KB
Learn why Aclar® is the clear choice for pharmaceutical packaging
706.9 KB
9/8/2022
706.9 KB
Name
Description
File Size
Date
Size
Guidelines to produce high quality barrier thermoformable plastic blister
349.61 KB
10/31/2023
Guide for tooling design
691.28 KB
10/31/2023
Generic pharmaceutical manufacturers info about how to select and develop correct packaging material
326.02 KB
10/31/2023
Learn how to examine a blister card and correct common causes of stress
228.84 KB
10/31/2023
Generic pharmaceutical manufacturers info about how Aclar® film is used to package specific molecules
42.13 KB
10/31/2023
Learn why Aclar® Film is trusted choice for pharmaceutical packaging
1.95 MB
9/8/2022
Learn about bringing differentiated
339.73 KB
10/31/2023
Innovating Barrier Packaging for a Sustainable Future
1.12 MB
10/31/2023
Learn why Aclar® is the clear choice for pharmaceutical packaging
706.9 KB
9/8/2022
Learn how to deliver safe, effective drugs to patients
735.58 KB
10/31/2023
Learn about blister packaging strategy for oral solids
1.06 MB
10/31/2023
Read how Aclar increases likelihood of passing stability tests, simplifies pharmaceutical value chain
383.34 KB
10/31/2023
Read about issues highlighted at Generics Forum
862.38 KB
10/31/2023
Learn about proven strategies for preventing injury
738.09 KB
10/31/2023
High performance barrier film for pharmaceutical, medical markets
81.76 KB
10/31/2023
Sustainable Opportunity Policy
1.23 MB
10/31/2023
Learn about different packaging options
596.59 KB
10/31/2023
Learn about the full range of technical support Aclar offers
359.19 KB
10/31/2023
Read why Aclar® Films are key in getting dossier selected
174.44 KB
10/31/2023
Product Number
Image
SKU
Description
10310410
Aclar Rx20E
Image
SKU
Description
10310410
Aclar Rx20E