Phosphorescent Pigments
Lumilux® Red N-WS (50035)
Main use: Afterglow plastic sheets, screen printing inks, injection molding.
Lumilux N-series products are phosphorescent pigments that emit light long after the source has been removed. They meet UL and CE safety standards.
General Information
- Particle Texture/Size
- Coarse D50 30 - 40 µm
- Product Type
- Luminescent/Phosphorescent Pigments
- Typical Uses
- Paints
- Resins and inks
- Thermosetting plastics
- Thermoplastics
- Compatibility
- Insoluble in water and decomposed by acids
- Application
- Plastic
- Paints
- Maximum Particle Size
- 40, PSD50
Physical Properties
- Color
- Whitish
- Physical Form
- Powder
- Brightness
- 5 after 60 minutes
- 30 after 10 minutes
- 75 after 5 minutes
- Solubility in Water
- Insoluble
- Density
- 5.1 g/cm3
- Luminance DIN 67510-1
- 30 mcd/m2 after 10 minutes
- 75 mcd/m2 after 5 minutes
- 2 mcd/m2 after 60 minutes
- Particle Size Distribution
- < 40 µm, PSD50
- Solubility
- Insoluble
- Phosphorescence Color
- Orange
Safety Information
- Incompatible Materials
- Acids
General Information
- Particle Texture/Size
- Coarse D50 30 - 40 µm
- Product Type
- Luminescent/Phosphorescent Pigments
- Typical Uses
- Paints
- Resins and inks
- Thermosetting plastics
- Thermoplastics
- Compatibility
- Insoluble in water and decomposed by acids
- Application
- Plastic
- Paints
- Maximum Particle Size
- 40, PSD50
Physical Properties
- Color
- Whitish
- Physical Form
- Powder
- Brightness
- 5 after 60 minutes
- 30 after 10 minutes
- 75 after 5 minutes
- Solubility in Water
- Insoluble
- Density
- 5.1 g/cm3
- Luminance DIN 67510-1
- 30 mcd/m2 after 10 minutes
- 75 mcd/m2 after 5 minutes
- 2 mcd/m2 after 60 minutes
- Particle Size Distribution
- < 40 µm, PSD50
- Solubility
- Insoluble
- Phosphorescence Color
- Orange
Safety Information
- Incompatible Materials
- Acids
- Particle Texture/Size : Coarse D50 30 - 40 µm
- Product Type : Luminescent/Phosphorescent Pigments
- Typical Uses : Paints|Resins and inks|Thermosetting plastics|Thermoplastics
- Compatibility : Insoluble in water and decomposed by acids
- Application : Plastic|Paints
- Maximum Particle Size : 40, PSD50
- Color : Whitish
- Physical Form : Powder
- Brightness : 5 after 60 minutes|30 after 10 minutes|75 after 5 minutes
- Solubility in Water : Insoluble
- Density : 5.1 g/cm3
- Luminance DIN 67510-1 : 30 mcd/m2 after 10 minutes|75 mcd/m2 after 5 minutes|2 mcd/m2 after 60 minutes
- Particle Size Distribution : < 40 µm, PSD50
- Solubility : Insoluble
- Phosphorescence Color : Orange
- Incompatible Materials : Acids
Brochure
Name
Description
File Size
Date
Size
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
application/pdf 1.87 MB
6/18/2021
1.87 MB
Data Sheet
Name
Description
File Size
Date
Size
Main use: Afterglow plastic sheets, paints, injection moulding. Useable for: Paints and inks, thermoplastics, thermosetting plastics.
application/pdf 47.41 KB
6/18/2021
47.41 KB
Name
Description
File Size
Date
Size
Main use: Afterglow plastic sheets, paints, injection moulding. Useable for: Paints and inks, thermoplastics, thermosetting plastics.
47.41 KB
6/18/2021
47.41 KB
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
1.87 MB
6/18/2021
1.87 MB
Property
Value
particle size distribution 50 %
Max. 40 µm
Reference crit. to DIN 67510, part 1
15/2-200 -W-K