Phosphorescent Pigments
Lumilux® Green SN-F5 (50105)
Main use: safety signs, long afterglow products according to DIN 67510, plastic, printing inks
Lumilux SN-series are phosphorescent pigments that store energy when exposed to the sun or an artificial light source, and emit light long after the source has been removed. They are strontium aluminate-based, which feature significantly higher initial brightness and longer afterglow periods than zinc-sulfide based products. They meet UL and CE safety standards.
Honeywell Lumilux™ pigments have been a mainstay of the safety and security industry for more than four decades, consistently meeting the everchanging landscape of rigorous brightness standards required in safety, signage and authentication applications.
We offer the industry’s largest portfolio of phosphorescent and fluorescent pigments and taggants that can be used in a wide variety of applications, including:
• Safety and signage
• Automated sorting processes
• Watch dials
• Injection-molded toys and novelty items
• Paints and coatings
• Authentication applications
• Other specialty applications
General Information
- Particle Texture/Size
- Fine (D50 < 20 µm)
- Maximum Particle Size
- 6, PSD50
- Compatibility
- Insoluble in alkalies, organic solvents and decomposed by water and acids
- Typical Uses
- Solvent-based paints and inks
- Thermoplastics
- Thermosetting plastics
- Product Type
- Luminescent/Phosphorescent Pigments Degrees Celsius
- Application
- Ink
- Paint
- Plastic
Physical Properties
- Particle Size Distribution
- < 6 μm, PSD50
- Phosphorescence Color
- Yellowish Green
- Luminance DIN 67510-1
- 12 mcd/m2 after 60 minutes
- 180 mcd/m2 after 5 minutes
- 90 mcd/m2 after 10 minutes
- Chemical Composition
- Strontium Aluminate
- Screen Analysis
- < 0.1 % oversized particles on 80 μm testing screen
- Physical Form
- Powder
- Brightness
- 12 after 60 minutes
- 180 after 5 minutes
- 90 after 10 minutes
- Density
- 3.4 g/cm3
- Color
- Off white
Safety Information
- Incompatible Materials
- Acids
- Water
- Chemical Stability
- Decomposes with water
General Information
- Particle Texture/Size
- Fine (D50 < 20 µm)
- Maximum Particle Size
- 6, PSD50
- Compatibility
- Insoluble in alkalies, organic solvents and decomposed by water and acids
- Typical Uses
- Solvent-based paints and inks
- Thermoplastics
- Thermosetting plastics
- Product Type
- Luminescent/Phosphorescent Pigments Degrees Celsius
- Application
- Ink
- Paint
- Plastic
Physical Properties
- Particle Size Distribution
- < 6 μm, PSD50
- Phosphorescence Color
- Yellowish Green
- Luminance DIN 67510-1
- 12 mcd/m2 after 60 minutes
- 180 mcd/m2 after 5 minutes
- 90 mcd/m2 after 10 minutes
- Chemical Composition
- Strontium Aluminate
- Screen Analysis
- < 0.1 % oversized particles on 80 μm testing screen
- Physical Form
- Powder
- Brightness
- 12 after 60 minutes
- 180 after 5 minutes
- 90 after 10 minutes
- Density
- 3.4 g/cm3
- Color
- Off white
Safety Information
- Incompatible Materials
- Acids
- Water
- Chemical Stability
- Decomposes with water
- Particle Texture/Size : Fine (D50 < 20 µm)
- Maximum Particle Size : 6, PSD50
- Compatibility : Insoluble in alkalies, organic solvents and decomposed by water and acids
- Typical Uses : Solvent-based paints and inks|Thermoplastics|Thermosetting plastics
- Product Type : Luminescent/Phosphorescent Pigments Degrees Celsius
- Application : Ink|Paint|Plastic
- Particle Size Distribution : < 6 μm, PSD50
- Phosphorescence Color : Yellowish Green
- Luminance DIN 67510-1 : 12 mcd/m2 after 60 minutes|180 mcd/m2 after 5 minutes|90 mcd/m2 after 10 minutes
- Chemical Composition : Strontium Aluminate
- Screen Analysis : < 0.1 % oversized particles on 80 μm testing screen
- Physical Form : Powder
- Brightness : 12 after 60 minutes|180 after 5 minutes|90 after 10 minutes
- Density : 3.4 g/cm3
- Color : Off white
- Incompatible Materials : Acids|Water
- Chemical Stability : Decomposes with water