Phosphorescent Pigments
Lumilux® Green SN-F30 (50112)
Main use: safety signs, long afterglow products according to DIN 67510, plastic, screen printing inks
Overview
Lumilux SN-series are phosphorescent pigments that store energy when exposed to the sun or an artificial light source, and emit light long after the source has been removed. They are strontium aluminate-based, which feature significantly higher initial brightness and longer afterglow periods than zinc-sulfide based products. They meet UL and CE safety standards.
Honeywell Lumilux™ pigments have been a mainstay of the safety and security industry for more than four decades, consistently meeting the everchanging landscape of rigorous brightness standards required in safety, signage and authentication applications.
We offer the industry’s largest portfolio of phosphorescent and fluorescent pigments and taggants that can be used in a wide variety of applications, including:
• Safety and signage
• Automated sorting processes
• Watch dials
• Injection-molded toys and novelty items
• Paints and coatings
• Authentication applications
• Other specialty applications
Honeywell Lumilux™ pigments have been a mainstay of the safety and security industry for more than four decades, consistently meeting the everchanging landscape of rigorous brightness standards required in safety, signage and authentication applications.
We offer the industry’s largest portfolio of phosphorescent and fluorescent pigments and taggants that can be used in a wide variety of applications, including:
• Safety and signage
• Automated sorting processes
• Watch dials
• Injection-molded toys and novelty items
• Paints and coatings
• Authentication applications
• Other specialty applications
Specifications
General Information
- Application
- Ink
- Paints
- Plastic
- Compatibility
- Insoluble in organic solvents and decomposed by acids and water
- Particle Texture/Size
- Coarse (D50 30 - 40 µm)
- Typical Uses
- Solvent-based paints and inks
- Thermosetting plastics
- Thermoplastics
- Product Type
- Luminescent/Phosphorescent Pigments Degrees Celsius
- Maximum Particle Size
- 40, PSD50
Physical Properties
- Phosphorescence Color
- Green
- Particle Size Distribution
- < 40 μm, PSD50
- Density
- 3.4 g/cm3
- Color
- Yellow-green
- Physical Form
- Powder
- Chemical Composition
- Alkaline Earth Aluminate
- Luminance DIN 67510-1
- 58 mcd/m2 after 60 minutes
- 400 mcd/m2 after 10 minutes
- 790 mcd/m2 after 5 minutes
- Screen Analysis
- < 1% oversized particles on 125 μm testing screen
- Brightness
- 790 after 5 minutes
- 400 after 10 minutes
- 58 after 60 minutes
Safety Information
- Incompatible Materials
- Water
- Acids
General Information
- Application
- Ink
- Paints
- Plastic
- Compatibility
- Insoluble in organic solvents and decomposed by acids and water
- Particle Texture/Size
- Coarse (D50 30 - 40 µm)
- Typical Uses
- Solvent-based paints and inks
- Thermosetting plastics
- Thermoplastics
- Product Type
- Luminescent/Phosphorescent Pigments Degrees Celsius
- Maximum Particle Size
- 40, PSD50
Physical Properties
- Phosphorescence Color
- Green
- Particle Size Distribution
- < 40 μm, PSD50
- Density
- 3.4 g/cm3
- Color
- Yellow-green
- Physical Form
- Powder
- Chemical Composition
- Alkaline Earth Aluminate
- Luminance DIN 67510-1
- 58 mcd/m2 after 60 minutes
- 400 mcd/m2 after 10 minutes
- 790 mcd/m2 after 5 minutes
- Screen Analysis
- < 1% oversized particles on 125 μm testing screen
- Brightness
- 790 after 5 minutes
- 400 after 10 minutes
- 58 after 60 minutes
Safety Information
- Incompatible Materials
- Water
- Acids
- Application : Ink|Paints|Plastic
- Compatibility : Insoluble in organic solvents and decomposed by acids and water
- Particle Texture/Size : Coarse (D50 30 - 40 µm)
- Typical Uses : Solvent-based paints and inks|Thermosetting plastics|Thermoplastics
- Product Type : Luminescent/Phosphorescent Pigments Degrees Celsius
- Maximum Particle Size : 40, PSD50
- Phosphorescence Color : Green
- Particle Size Distribution : < 40 μm, PSD50
- Density : 3.4 g/cm3
- Color : Yellow-green
- Physical Form : Powder
- Chemical Composition : Alkaline Earth Aluminate
- Luminance DIN 67510-1 : 58 mcd/m2 after 60 minutes|400 mcd/m2 after 10 minutes|790 mcd/m2 after 5 minutes
- Screen Analysis : < 1% oversized particles on 125 μm testing screen
- Brightness : 790 after 5 minutes|400 after 10 minutes|58 after 60 minutes
- Incompatible Materials : Water|Acids
Brochure
Name
Description
File Size
Date
Size
Authentication Solutions Document Security
application/pdf 480.36 KB
9/7/2022
480.36 KB
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
application/pdf 1.87 MB
9/7/2022
1.87 MB
Data Sheet
Name
Description
File Size
Date
Size
Main use: Long afterglow products according to DIN 67510 part 4. Useable for: Solvent-based paints and inks, thermoplastics, thermosetting plastics.
application/pdf 30.87 KB
9/7/2022
30.87 KB
Name
Description
File Size
Date
Size
Authentication Solutions Document Security
480.36 KB
9/7/2022
480.36 KB
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
1.87 MB
9/7/2022
1.87 MB
Main use: Long afterglow products according to DIN 67510 part 4. Useable for: Solvent-based paints and inks, thermoplastics, thermosetting plastics.
30.87 KB
9/7/2022
30.87 KB
Name
Description
File Size
Date
Size
Authentication Solutions Document Security
480.36 KB
9/7/2022
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
1.87 MB
9/7/2022
Main use: Long afterglow products according to DIN 67510 part 4. Useable for: Solvent-based paints and inks, thermoplastics, thermosetting plastics.
30.87 KB
9/7/2022
Property
Value
brightness of afterglow after 10 minutes
Min. 400 mcd/m²
brightness of afterglow after 60 minutes
Min. 58 mcd/m²
particle size distribution 50 %
Max. 40 µm