Phosphorescent Pigments
Lumilux® Green SN-F2Y (50107)
Main use: safety signs, long afterglow products according to DIN 67510 at low lightning conditions, plastic, screen printing inks,
Lumilux SN-series are phosphorescent pigments that store energy when exposed to the sun or an artificial light source, and emit light long after the source has been removed. They are strontium aluminate-based, which feature significantly higher initial brightness and longer afterglow periods than zinc-sulfide based products. They meet UL and CE safety standards.
Honeywell Lumilux™ pigments have been a mainstay of the safety and security industry for more than four decades, consistently meeting the everchanging landscape of rigorous brightness standards required in safety, signage and authentication applications.
We offer the industry’s largest portfolio of phosphorescent and fluorescent pigments and taggants that can be used in a wide variety of applications, including:
• Safety and signage
• Automated sorting processes
• Watch dials
• Injection-molded toys and novelty items
• Paints and coatings
• Authentication applications
• Other specialty applications
General Information
- Compatibility
- Insoluble in alkalies, organic solvents and decomposed by acids and water
- Maximum Particle Size
- 28, PSD50
- 28, PSD50
- Product Type
- Luminescent/Phosphorescent Pigments
- Typical Uses
- Afterglow products for low lightning conditions
- Application
- Ink
- Plastic
- Paints
- Particle Texture/Size
- Middle D50 20 - 30 µm
Physical Properties
- Color
- Green
- Typical Afterglow Brightness
- 30 mcd/m2, DIN 67510, Part 1, 10 min
- 267 mcd/m2, DIN 67510, Part 1, 5 min
- Screen Analysis
- < 0.5 % oversized particles on 125 μm testing screen
- Luminance DIN 67510-1
- 25 mcd/m2 after 60 minutes
- 260 mcd/m2 after 10 minutes
- Solubility in Water
- Decomposition
- Brightness
- 260 after 10 minutes
- 25 after 60 minutes
- Unspecified
- Chemical Composition
- Strontium Aluminate
- Density
- 3.4 g/cm3
- Physical Form
- Powder
- Solubility
- Decomposes with water
- Particle Size Distribution
- < 28 μm, PSD50
- Phosphorescence Color
- Green
Standards & Approvals
- Food Contact Approval
- No
Safety Information
- Chemical Stability
- Decomposes with water
- Incompatible Materials
- Acids
- Water
General Information
- Compatibility
- Insoluble in alkalies, organic solvents and decomposed by acids and water
- Maximum Particle Size
- 28, PSD50
- 28, PSD50
- Product Type
- Luminescent/Phosphorescent Pigments
- Typical Uses
- Afterglow products for low lightning conditions
- Application
- Ink
- Plastic
- Paints
- Particle Texture/Size
- Middle D50 20 - 30 µm
Physical Properties
- Color
- Green
- Typical Afterglow Brightness
- 30 mcd/m2, DIN 67510, Part 1, 10 min
- 267 mcd/m2, DIN 67510, Part 1, 5 min
- Screen Analysis
- < 0.5 % oversized particles on 125 μm testing screen
- Luminance DIN 67510-1
- 25 mcd/m2 after 60 minutes
- 260 mcd/m2 after 10 minutes
- Solubility in Water
- Decomposition
- Brightness
- 260 after 10 minutes
- 25 after 60 minutes
- Unspecified
- Chemical Composition
- Strontium Aluminate
- Density
- 3.4 g/cm3
- Physical Form
- Powder
- Solubility
- Decomposes with water
- Particle Size Distribution
- < 28 μm, PSD50
- Phosphorescence Color
- Green
Standards & Approvals
- Food Contact Approval
- No
Safety Information
- Chemical Stability
- Decomposes with water
- Incompatible Materials
- Acids
- Water
- Compatibility : Insoluble in alkalies, organic solvents and decomposed by acids and water
- Maximum Particle Size : 28, PSD50|28, PSD50
- Product Type : Luminescent/Phosphorescent Pigments
- Typical Uses : Afterglow products for low lightning conditions
- Application : Ink|Plastic|Paints
- Particle Texture/Size : Middle D50 20 - 30 µm
- Color : Green
- Typical Afterglow Brightness : 30 mcd/m2, DIN 67510, Part 1, 10 min|267 mcd/m2, DIN 67510, Part 1, 5 min
- Screen Analysis : < 0.5 % oversized particles on 125 μm testing screen
- Luminance DIN 67510-1 : 25 mcd/m2 after 60 minutes|260 mcd/m2 after 10 minutes
- Solubility in Water : Decomposition
- Brightness : 260 after 10 minutes|25 after 60 minutes|Unspecified
- Chemical Composition : Strontium Aluminate
- Density : 3.4 g/cm3
- Physical Form : Powder
- Solubility : Decomposes with water
- Particle Size Distribution : < 28 μm, PSD50
- Phosphorescence Color : Green
- Food Contact Approval : No
- Chemical Stability : Decomposes with water
- Incompatible Materials : Acids|Water