/content/lifesciences/us/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

Phosphorescent Pigments

Lumilux® Green SN-F25 (50104)

Main use: safety signs, long afterglow products according to DIN 67510, plastic, screen printing inks

Overview

Lumilux SN-series are phosphorescent pigments that store energy when exposed to the sun or an artificial light source, and emit light long after the source has been removed. They are strontium aluminate-based, which feature significantly higher initial brightness and longer afterglow periods than zinc-sulfide based products. They meet UL and CE safety standards.

Honeywell Lumilux™ pigments have been a mainstay of the safety and security industry for more than four decades, consistently meeting the everchanging landscape of rigorous brightness standards required in safety, signage and authentication applications.

We offer the industry’s largest portfolio of phosphorescent and fluorescent pigments and taggants that can be used in a wide variety of applications, including:

• Safety and signage
• Automated sorting processes
• Watch dials
• Injection-molded toys and novelty items
• Paints and coatings
• Authentication applications
• Other specialty applications

Specifications

General Information

  • Particle Texture/Size
    • Coarse (D50 30 - 40 µm)
  • Maximum Particle Size
    • 34, PSD50
  • Compatibility
    • Insoluble in alkalies, organic solvents and decomposed by water and acids
  • Typical Uses
    • Solvent-based paints and inks
    • Thermoplastics
    • Thermosetting plastics
  • Product Type
    • Luminescent/Phosphorescent Pigments Degrees Celsius
  • Application
    • Ink
    • Paint
    • Plastic
  • CAS Number
    • 201426-52-0

Physical Properties

  • pH
    • 10 at 20 °C
  • Particle Size Distribution
    • < 34 μm, PSD50
  • Phosphorescence Color
    • Green
  • Partition Coefficient
    • Not applicable
  • Luminance DIN 67510-1
    • 350 mcd/m2 after 10 minutes
    • 50 mcd/m2 after 60 minutes
    • 690 mcd/m2 after 5 minutes
  • Chemical Composition
    • Strontium aluminate
  • Melting Point/Range
    • > 1,300 °C
  • Boiling Point/Range
    • Not applicable
  • Screen Analysis
    • < 1 % oversized particles on 80 μm testing screen
  • Physical Form
    • Powder
  • Solubility
    • Organic solvents insoluble
  • Flashpoint
    • Not applicable
  • Brightness
    • 350 after 10 minutes
    • 50 after 60 minutes
    • 690 after 5 minutes
  • Density
    • 3.6 g/cm3 at 20 °C
  • Color
    • Yellow-green

Safety Information

  • Incompatible Materials
    • Acids
    • Water
  • Ignition Temperature
    • Not applicable
  • Chemical Stability
    • Decomposes with water
  • Self Ignition
    • Not auto-flammable
  • Flammability
    • Not flammable

International Transportation

  • Chemical Class
    • 9
  • Packing Group
    • III
  • UN Number
    • 3077

General Information

  • Particle Texture/Size
    • Coarse (D50 30 - 40 µm)
  • Maximum Particle Size
    • 34, PSD50
  • Compatibility
    • Insoluble in alkalies, organic solvents and decomposed by water and acids
  • Typical Uses
    • Solvent-based paints and inks
    • Thermoplastics
    • Thermosetting plastics
  • Product Type
    • Luminescent/Phosphorescent Pigments Degrees Celsius
  • Application
    • Ink
    • Paint
    • Plastic
  • CAS Number
    • 201426-52-0

Physical Properties

  • pH
    • 10 at 20 °C
  • Particle Size Distribution
    • < 34 μm, PSD50
  • Phosphorescence Color
    • Green
  • Partition Coefficient
    • Not applicable
  • Luminance DIN 67510-1
    • 350 mcd/m2 after 10 minutes
    • 50 mcd/m2 after 60 minutes
    • 690 mcd/m2 after 5 minutes
  • Chemical Composition
    • Strontium aluminate
  • Melting Point/Range
    • > 1,300 °C
  • Boiling Point/Range
    • Not applicable
  • Screen Analysis
    • < 1 % oversized particles on 80 μm testing screen
  • Physical Form
    • Powder
  • Solubility
    • Organic solvents insoluble
  • Flashpoint
    • Not applicable
  • Brightness
    • 350 after 10 minutes
    • 50 after 60 minutes
    • 690 after 5 minutes
  • Density
    • 3.6 g/cm3 at 20 °C
  • Color
    • Yellow-green

Safety Information

  • Incompatible Materials
    • Acids
    • Water
  • Ignition Temperature
    • Not applicable
  • Chemical Stability
    • Decomposes with water
  • Self Ignition
    • Not auto-flammable
  • Flammability
    • Not flammable

International Transportation

  • Chemical Class
    • 9
  • Packing Group
    • III
  • UN Number
    • 3077
  • Particle Texture/Size : Coarse (D50 30 - 40 µm)
  • Maximum Particle Size : 34, PSD50
  • Compatibility : Insoluble in alkalies, organic solvents and decomposed by water and acids
  • Typical Uses : Solvent-based paints and inks|Thermoplastics|Thermosetting plastics
  • Product Type : Luminescent/Phosphorescent Pigments Degrees Celsius
  • Application : Ink|Paint|Plastic
  • CAS Number : 201426-52-0
  • pH : 10 at 20 °C
  • Particle Size Distribution : < 34 μm, PSD50
  • Phosphorescence Color : Green
  • Partition Coefficient : Not applicable
  • Luminance DIN 67510-1 : 350 mcd/m2 after 10 minutes|50 mcd/m2 after 60 minutes|690 mcd/m2 after 5 minutes
  • Chemical Composition : Strontium aluminate
  • Melting Point/Range : > 1,300 °C
  • Boiling Point/Range : Not applicable
  • Screen Analysis : < 1 % oversized particles on 80 μm testing screen
  • Physical Form : Powder
  • Solubility : Organic solvents insoluble
  • Flashpoint : Not applicable
  • Brightness : 350 after 10 minutes|50 after 60 minutes|690 after 5 minutes
  • Density : 3.6 g/cm3 at 20 °C
  • Color : Yellow-green
  • Incompatible Materials : Acids|Water
  • Ignition Temperature : Not applicable
  • Chemical Stability : Decomposes with water
  • Self Ignition : Not auto-flammable
  • Flammability : Not flammable
  • Chemical Class : 9
  • Packing Group : III
  • UN Number : 3077
Brochure
Name
Description
File Size
Date
Size
Processing Instructions
application/pdf 1.18 MB
8/31/2023
1.18 MB
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
application/pdf 1.87 MB
9/7/2022
1.87 MB
Authentication Solutions Document Security
application/pdf 480.36 KB
9/7/2022
480.36 KB
Data Sheet
Name
Description
File Size
Date
Size
Main use: Long afterglow products according to DIN 67510 part 4. Useable for: Solvent-based paints and inks, thermoplastics, thermosetting plastics.
application/pdf 31.07 KB
9/7/2022
31.07 KB
Name
Description
File Size
Date
Size
Main use: Long afterglow products according to DIN 67510 part 4. Useable for: Solvent-based paints and inks, thermoplastics, thermosetting plastics.
31.07 KB
9/7/2022
31.07 KB
Processing Instructions
1.18 MB
8/31/2023
1.18 MB
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
1.87 MB
9/7/2022
1.87 MB
Authentication Solutions Document Security
480.36 KB
9/7/2022
480.36 KB
Name
Description
File Size
Date
Size
Processing Instructions
1.18 MB
8/31/2023
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
1.87 MB
9/7/2022
Authentication Solutions Document Security
480.36 KB
9/7/2022
Main use: Long afterglow products according to DIN 67510 part 4. Useable for: Solvent-based paints and inks, thermoplastics, thermosetting plastics.
31.07 KB
9/7/2022