Phosphorescent Pigments
Lumilux® Green N2 (50085)
Main use: Afterglow plastic sheets, screen printing inks, injection molding.
Lumilux N-series products are phosphorescent pigments that store energy when exposed to the sun or an artificial light source, and emit light long after the source has been removed. They are zinc sulfide-based, and meet UL and CE safety standards.
General Information
- Typical Uses
- Solvent-based paints and inks
- Thermoplastics
- Thermosetting plastics
- Product Type
- Luminescent/Phosphorescent Pigments
- Particle Texture/Size
- Coarse D50 30 - 40 µm
- Compatibility
- Insoluble in water, alkalies, organic solvents and decomposed by acids
- Application
- Ink
- Plastic
- Maximum Particle Size
- 46, PSD50
Physical Properties
- Solubility in Water
- Insoluble
- Chemical Composition
- ZnS: Cu
- Phosphorescence Color
- Green
- Physical Form
- Powder
- Particle Size Distribution
- < 46 μm, PSD50
- pH
- > 11 of a waterbased slurry
- Density
- 4.1 g/cm3
- Screen Analysis
- <1% oversized particles on 125 μm testing screen
- Color
- Yellow-green
- Brightness
- 62.4 after 5 minutes
- 28.4 after 10 minutes
- 3.4 after 60 minutes
- Luminance DIN 67510-1
- 62.4 mcd/m2 after 5 minutes
- 27.5 mcd/m2 after 10 minutes
- 3.3 mcd/m2 after 60 minutes
- Solubility
- Insoluble
Safety Information
- Incompatible Materials
- Strong acids
General Information
- Typical Uses
- Solvent-based paints and inks
- Thermoplastics
- Thermosetting plastics
- Product Type
- Luminescent/Phosphorescent Pigments
- Particle Texture/Size
- Coarse D50 30 - 40 µm
- Compatibility
- Insoluble in water, alkalies, organic solvents and decomposed by acids
- Application
- Ink
- Plastic
- Maximum Particle Size
- 46, PSD50
Physical Properties
- Solubility in Water
- Insoluble
- Chemical Composition
- ZnS: Cu
- Phosphorescence Color
- Green
- Physical Form
- Powder
- Particle Size Distribution
- < 46 μm, PSD50
- pH
- > 11 of a waterbased slurry
- Density
- 4.1 g/cm3
- Screen Analysis
- <1% oversized particles on 125 μm testing screen
- Color
- Yellow-green
- Brightness
- 62.4 after 5 minutes
- 28.4 after 10 minutes
- 3.4 after 60 minutes
- Luminance DIN 67510-1
- 62.4 mcd/m2 after 5 minutes
- 27.5 mcd/m2 after 10 minutes
- 3.3 mcd/m2 after 60 minutes
- Solubility
- Insoluble
Safety Information
- Incompatible Materials
- Strong acids
- Typical Uses : Solvent-based paints and inks|Thermoplastics|Thermosetting plastics
- Product Type : Luminescent/Phosphorescent Pigments
- Particle Texture/Size : Coarse D50 30 - 40 µm
- Compatibility : Insoluble in water, alkalies, organic solvents and decomposed by acids
- Application : Ink|Plastic
- Maximum Particle Size : 46, PSD50
- Solubility in Water : Insoluble
- Chemical Composition : ZnS: Cu
- Phosphorescence Color : Green
- Physical Form : Powder
- Particle Size Distribution : < 46 μm, PSD50
- pH : > 11 of a waterbased slurry
- Density : 4.1 g/cm3
- Screen Analysis : <1% oversized particles on 125 μm testing screen
- Color : Yellow-green
- Brightness : 62.4 after 5 minutes|28.4 after 10 minutes|3.4 after 60 minutes
- Luminance DIN 67510-1 : 62.4 mcd/m2 after 5 minutes|27.5 mcd/m2 after 10 minutes|3.3 mcd/m2 after 60 minutes
- Solubility : Insoluble
- Incompatible Materials : Strong acids
Brochure
Name
Description
File Size
Date
Size
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
application/pdf 1.87 MB
6/18/2021
1.87 MB
Data Sheet
Name
Description
File Size
Date
Size
Main use: Long afterglowing products according to DIN 67510 part 4. Useable for: Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics.
application/pdf 31.15 KB
6/18/2021
31.15 KB
Name
Description
File Size
Date
Size
Main use: Long afterglowing products according to DIN 67510 part 4. Useable for: Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics.
31.15 KB
6/18/2021
31.15 KB
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
1.87 MB
6/18/2021
1.87 MB
Property
Value
Reference crit. to DIN 67510,part1
27.5/3.3-420 -W-K
particle size distribution 50 %
Max. 46 µm