Phosphorescent Pigments
Lumilux® Effect Green N-F (50081)
Main use: Afterglow plastic sheets, screen printing inks, injection molding.
Lumilux N-series products are phosphorescent pigments that store energy when exposed to the sun or an artificial light source, and emit light long after the source has been removed. They are zinc sulfide-based, and meet UL and CE safety standards.
General Information
- Application
- Plastic
- Ink
- Maximum Particle Size
- 38, PSD50
- Particle Texture/Size
- Coarse D50 30 - 40 µm
- Compatibility
- Insoluble in water, alkalies, organic solvents and decomposed by acids
- Product Type
- Luminescent/Phosphorescent Pigments
- Typical Uses
- Solvent-based paints and inks
- Thermosetting plastics
- Thermoplastics
- Ceramics
- Water-based paints
- Enamel
Physical Properties
- Screen Analysis
- < 0.5% oversized particles on 100 μm testing screen
- Chemical Composition
- ZnS: Cu
- Solubility in Water
- Insoluble
- Physical Form
- Powder
- Density
- 4.1 g/cm3
- Brightness
- 2.7 after 60 minutes
- 27 after 10 minutes
- 64 after 5 minutes
- Phosphorescence Color
- Green
- Solubility
- Insoluble
- Luminance DIN 67510-1
- 64 mcd/m2 after 5 minutes
- 2.7 mcd/m2 after 60 minutes
- 27 mcd/m2 after 10 minutes
- pH
- > 11 of a waterbased slurry
- Color
- Yellow-green
- Particle Size Distribution
- < 38 μm, PSD50
Safety Information
- Incompatible Materials
- Strong acids
General Information
- Application
- Plastic
- Ink
- Maximum Particle Size
- 38, PSD50
- Particle Texture/Size
- Coarse D50 30 - 40 µm
- Compatibility
- Insoluble in water, alkalies, organic solvents and decomposed by acids
- Product Type
- Luminescent/Phosphorescent Pigments
- Typical Uses
- Solvent-based paints and inks
- Thermosetting plastics
- Thermoplastics
- Ceramics
- Water-based paints
- Enamel
Physical Properties
- Screen Analysis
- < 0.5% oversized particles on 100 μm testing screen
- Chemical Composition
- ZnS: Cu
- Solubility in Water
- Insoluble
- Physical Form
- Powder
- Density
- 4.1 g/cm3
- Brightness
- 2.7 after 60 minutes
- 27 after 10 minutes
- 64 after 5 minutes
- Phosphorescence Color
- Green
- Solubility
- Insoluble
- Luminance DIN 67510-1
- 64 mcd/m2 after 5 minutes
- 2.7 mcd/m2 after 60 minutes
- 27 mcd/m2 after 10 minutes
- pH
- > 11 of a waterbased slurry
- Color
- Yellow-green
- Particle Size Distribution
- < 38 μm, PSD50
Safety Information
- Incompatible Materials
- Strong acids
- Application : Plastic|Ink
- Maximum Particle Size : 38, PSD50
- Particle Texture/Size : Coarse D50 30 - 40 µm
- Compatibility : Insoluble in water, alkalies, organic solvents and decomposed by acids
- Product Type : Luminescent/Phosphorescent Pigments
- Typical Uses : Solvent-based paints and inks|Thermosetting plastics|Thermoplastics|Ceramics|Water-based paints|Enamel
- Screen Analysis : < 0.5% oversized particles on 100 μm testing screen
- Chemical Composition : ZnS: Cu
- Solubility in Water : Insoluble
- Physical Form : Powder
- Density : 4.1 g/cm3
- Brightness : 2.7 after 60 minutes|27 after 10 minutes|64 after 5 minutes
- Phosphorescence Color : Green
- Solubility : Insoluble
- Luminance DIN 67510-1 : 64 mcd/m2 after 5 minutes|2.7 mcd/m2 after 60 minutes|27 mcd/m2 after 10 minutes
- pH : > 11 of a waterbased slurry
- Color : Yellow-green
- Particle Size Distribution : < 38 μm, PSD50
- Incompatible Materials : Strong acids
Brochure
Name
Description
File Size
Date
Size
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
application/pdf 1.87 MB
6/18/2021
1.87 MB
Data Sheet
Name
Description
File Size
Date
Size
Main use: Afterglow plastic sheets, silk screen printing inks, injection moulding. Useable for: Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics.
application/pdf 31.32 KB
6/18/2021
31.32 KB
Name
Description
File Size
Date
Size
Lumilux® portfolio includes cutting-edge solutions for currency, government documents, brand protection, safety, novelty applications, all reflecting longstanding, advanced expertise in security pigments, detection solutions.
1.87 MB
6/18/2021
1.87 MB
Main use: Afterglow plastic sheets, silk screen printing inks, injection moulding. Useable for: Solvent-based paints and inks, water-based paints, thermoplastics, thermosetting plastics, enamel, ceramics.
31.32 KB
6/18/2021
31.32 KB
Property
Value
brightness of afterglow after 10 minutes
Min. 97 %
particle size distribution 50 %
Max. 38 µm